Spring Plungers, Hexagonal, Threaded, Standard, Pin

Page

Items 1-25 of 39

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBody Length (L)Final Spring Force (N•m)Head Type (D)Initial Spring ForceMaterialPin Diameter (D₁)Thread Size (#)StockPriceQtyAdd to Cart
S707CBMH0309 8051023f.pdf9 mm3 NmHexagon Socket1.5 NmSteel1.5 mmM3 8
S707CBMH0309H 8051023f.pdf9 mm7 NmHexagon Socket5 NmSteel1.5 mmM3 16
S707CBMH0410 8051023f.pdf10 mm10 NmHexagon Socket4 NmSteel2.5 mmM4 17
S707CBMH0410H 8051023f.pdf10 mm22 NmHexagon Socket12 NmSteel2.5 mmM4 Call Us
S707CBMH0514 8051023f.pdf14 mm11 NmHexagon Socket6 NmSteel3 mmM5 16
S707CBMH0514H 8051023f.pdf14 mm30 NmHexagon Socket19 NmSteel3 mmM5 Call Us
S707CBMH0615 8051023f.pdf15 mm13 NmHexagon Socket9 NmSteel3.5 mmM6 Call Us
S707CBMH0615H 8051023f.pdf15 mm40 NmHexagon Socket28 NmSteel3.5 mmM6 Call Us
S707CBMH0818 8051023f.pdf18 mm30 NmHexagon Socket15 NmSteel5 mmM8 Call Us
S707CBMH0818H 8051023f.pdf18 mm73 NmHexagon Socket47 NmSteel5 mmM8 Call Us
S707CBMH1023 8051023f.pdf23 mm35 NmHexagon Socket20 NmSteel6 mmM10 Call Us
S707CBMH1023H 8051023f.pdf23 mm100 NmHexagon Socket66 NmSteel6 mmM10 Call Us
S707CBMH1226 8051023f.pdf26 mm55 NmHexagon Socket30 NmSteel8 mmM12 Call Us
S707CBMH1226H 8051023f.pdf26 mm120 NmHexagon Socket66 NmSteel8 mmM12 4
S707CBMH1633H 8051023f.pdf33 mm180 NmHexagon Socket90 NmSteel10 mmM16 Call Us
S707CBMH2043 8051023f.pdf43 mm160 NmHexagon Socket80 NmSteel12 mmM20 Call Us
S707CBMH2043H 8051023f.pdf43 mm240 NmHexagon Socket115 NmSteel12 mmM20 Call Us
S707CBMH2448 8051023f.pdf48 mm180 NmHexagon Socket90 NmSteel15 mmM24 21
S707CBMH2448H 8051023f.pdf48 mm270 NmHexagon Socket130 NmSteel15 mmM24 Call Us
S707YBMH0309 8051023f.pdf9 mm3 NmHexagon Socket1.5 NmStainless Steel1.5 mmM3 Call Us
S707YBMH0309H 8051023f.pdf9 mm7 NmHexagon Socket5 NmStainless Steel1.5 mmM3 Call Us
S707YBMH0410 8051023f.pdf10 mm10 NmHexagon Socket4 NmStainless Steel2.5 mmM4 Call Us
S707YBMH0410H 8051023f.pdf10 mm22 NmHexagon Socket12 NmStainless Steel2.5 mmM4 Call Us
S707YBMH0514 8051023f.pdf14 mm11 NmHexagon Socket6 NmStainless Steel3 mmM5 Call Us
S707YBMH0514H 8051023f.pdf14 mm30 NmHexagon Socket19 NmStainless Steel3 mmM5 Call Us
Page

Items 1-25 of 39

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team