Choose a Category

External Hitch Pins

INTERNAL

MATERIAL:
Spring Wire, Oil-Tempered, Plated

SPECIFICATION:
Priced Per 1000 Pieces

EXTERNAL

MATERIAL:
Spring Wire, Oil-Tempered, Plated

SPECIFICATION:
Priced Per 1000 Pieces

Other materials available
on special order.

4 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFDiameter (D)FinishInside Diameter Of Eye (E)Length (L)MaterialRecommended Goove WidthRecommended Groove Dia.Sell UnitStockPriceQtyAdd to Cart
A 9Q34-X1 81010082.pdf0.032 InchPlated0.125 Inch0.46875 InchSpring Wire, Tempered0.046875 Inch0.15625 Inch1000 0.039
A 9Q34-X2 81010082.pdf0.062 InchPlated0.3125 Inch1 InchSpring Wire, Tempered0.078125 Inch0.375 Inch1000 9.49
A 9Q34-X3 81010082.pdf0.062 InchPlated0.1875 Inch0.6875 InchSpring Wire, Tempered0.078125 Inch0.25 Inch1000 1
A 9Q34-X4 81010082.pdf0.047 InchPlated0.1875 Inch0.875 InchSpring Wire, Tempered0.0625 Inch0.25 Inch1000 Call Us

4 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team