Choose a Category

Grooved Pins

Groove Pins

TAPERED GROOVE PIN
(3 tapered grooves extending
half the length of the pin)

PARALLEL GROOVE PIN
(3 parallel grooves extending
half the length of the pin)

MATERIAL:
Carbon Steel

FINISH:
Zinc Plated

Priced Per 1000 Pieces

16 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFDrill SizeExpanded DiameterLengthMaterialPin DiameterSell Unit (per Pack)StockPriceQtyAdd to Cart
A 9C37-0212 79010068.pdf1/160.067/0.0690.375Steel, Zinc Plated0.061/0.0621000 PER PACK Call Us
A 9C37-0216 79010068.pdf1/160.067/0.0690.5Steel, Zinc Plated0.061/0.0621000 PER PACK Call Us
A 9C37-0220 79010068.pdf1/160.067/0.0690.625Steel, Zinc Plated0.061/0.0621000 PER PACK Call Us
A 9C37-0224 79010068.pdf1/160.067/0.0690.75Steel, Zinc Plated0.061/0.0621000 PER PACK Call Us
A 9C37-0228 79010068.pdf1/160.067/0.0690.875Steel, Zinc Plated0.061/0.0621000 PER PACK Call Us
A 9C37-0232 79010068.pdf1/160.067/0.0691Steel, Zinc Plated0.061/0.0621000 PER PACK Call Us
A 9C37-0308 79010068.pdf3/320.1/0.1020.25Steel, Zinc Plated0.093/0.0941000 PER PACK Call Us
A 9C37-0316 79010068.pdf3/320.1/0.1020.5Steel, Zinc Plated0.093/0.0941000 PER PACK Call Us
A 9C37-0324 79010068.pdf3/320.1/0.1020.75Steel, Zinc Plated0.093/0.0941000 PER PACK 3.46
A 9C37-0412 79010068.pdf1/80.132/0.1360.375Steel, Zinc Plated0.123/0.1251000 PER PACK 0.916
A 9C37-0416 79010068.pdf1/80.132/0.1360.5Steel, Zinc Plated0.123/0.1251000 PER PACK 3
A 9C37-0428 79010068.pdf1/80.132/0.1360.875Steel, Zinc Plated0.123/0.1251000 PER PACK 5.772
A 9C37-0432 79010068.pdf1/80.132/0.1361Steel, Zinc Plated0.123/0.1251000 PER PACK Call Us
A 9C37-0440 79010068.pdf1/80.132/0.1361.25Steel, Zinc Plated0.123/0.1251000 PER PACK 2.59
S7210Y-04712 79010067.pdf3/640.049/0.0510.385 0.0459/0.0469100 PER PACK 2
S7210Y-15632 79010067.pdf5/320.144/0.1661 0.1543/0.1563100 PER PACK 5

16 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team