Choose a Category

Panel Bushings

Panel Bushings

HEXAGONAL NUT

MATERIAL:

Bushing
– Brass, NickelPlated
– Aluminum, Black Anodized

Nut
–Brass, Nickel Plated

14 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (A)Dimension (B)Dimension (C)Dimension (D)Dimension (E)MaterialMaterialPanel ThicknessSell UnitThread SizeStockPriceQtyAdd to Cart
A 9A42-D10 79010093.pdf0.1270.3125 Inch0.0625 Inch0.375 Inch0.375 InchAluminum, Black Anodized BUSHINGAluminum, Black Anodized BUSHING0.125 InchEA1/4-32 Inch 134
A 9A42-D12 79010093.pdf0.2520.375 Inch0.0625 Inch0.5 Inch0.5 InchAluminum, Black Anodized BUSHINGAluminum, Black Anodized BUSHING0.125 InchEA3/8-32 Inch 200
A 9A42-D14 79010093.pdf0.1270.4375 Inch0.0625 Inch0.375 Inch0.375 InchAluminum, Black Anodized BUSHINGAluminum, Black Anodized BUSHING0.25 InchEA1/4-32 Inch Call Us
A 9A42-D16 79010093.pdf0.2520.5 Inch0.0625 Inch0.5 Inch0.5 InchAluminum, Black Anodized BUSHINGAluminum, Black Anodized BUSHING0.25 InchEA3/8-32 Inch Call Us
A 9B42-A11 79010093.pdf0.2520.34375 Inch0.09375 Inch0.5 Inch0.5 InchBrass, Nickel Plated BUSHINGBrass, Nickel Plated BUSHING0.125 InchEA3/8-32 Inch 324
A 9B42-A14 79010093.pdf0.2520.4375 Inch0.09375 Inch0.5 Inch0.5 InchBrass, Nickel Plated BUSHINGBrass, Nickel Plated BUSHING0.1875 InchEA3/8-32 Inch 21
A 9B42-A18 79010093.pdf0.2520.5625 Inch0.09375 Inch0.5 Inch0.5 InchBrass, Nickel Plated BUSHINGBrass, Nickel Plated BUSHING0.25 InchEA3/8-32 Inch 51
A 9B42-D10 79010093.pdf0.1270.3125 Inch0.0625 Inch0.375 Inch0.375 InchBrass, Nickel Plated BUSHINGBrass, Nickel Plated BUSHING0.125 InchEA1/4-32 Inch 497
A 9B42-D12 79010093.pdf0.2520.375 Inch0.0625 Inch0.5 Inch0.5 InchBrass, Nickel Plated BUSHINGBrass, Nickel Plated BUSHING0.125 InchEA3/8-32 Inch Call Us
A 9B42-D14 79010093.pdf0.1270.4375 Inch0.0625 Inch0.375 Inch0.375 InchBrass, Nickel Plated BUSHINGBrass, Nickel Plated BUSHING0.25 InchEA1/4-32 Inch 169
A 9B42-D16 79010093.pdf0.2520.5 Inch0.0625 Inch0.5 Inch0.5 InchBrass, Nickel Plated BUSHINGBrass, Nickel Plated BUSHING0.25 InchEA3/8-32 Inch 11
A 9B42-D18 79010093.pdf0.1270.5625 Inch0.0625 Inch0.5 Inch0.5 InchBrass, Nickel Plated BUSHINGBrass, Nickel Plated BUSHING0.375 InchEA1/4-32 Inch 25
A 9B42-D20 79010093.pdf0.2520.625 Inch0.0625 Inch0.5 Inch0.5 InchBrass, Nickel Plated BUSHINGBrass, Nickel Plated BUSHING0.375 InchEA3/8-32 Inch 10
A 9B42-D24 79010093.pdf0.2520.75 Inch0.0625 Inch0.5 Inch0.5 InchBrass, Nickel Plated BUSHINGBrass, Nickel Plated BUSHING0.5 InchEA3/8-32 Inch Call Us

14 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team