Woodruff Keys

Page

Items 1-25 of 38

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFChord LengthHeigthKey DiameterMaterialShaft SizeWidth (thickness)StockPriceQtyAdd to Cart
A 9C49M01507 80510054.pdf6.76 mm2.6 mm7 mmCarbon Steel4 To 6 mm1.5 mm 31
A 9C49M02007 80510054.pdf6.76 mm2.6 mm7 mmCarbon Steel6 To 8 mm2 mm Call Us
A 9C49M02010 80510054.pdf9.66 mm3.7 mm10 mmCarbon Steel6 To 8 mm2 mm 142
A 9C49M02013 80510054.pdf12.65 mm5 mm13 mmCarbon Steel6 To 8 mm2 mm Call Us
A 9C49M02510 80510054.pdf9.66 mm3.7 mm10 mmCarbon Steel8 To 10 mm2.5 mm Call Us
A 9C49M03010 80510054.pdf9.66 mm3.7 mm10 mmCarbon Steel8 To 10 mm3 mm 20
A 9C49M03013 80510054.pdf12.65 mm5 mm13 mmCarbon Steel8 To 10 mm3 mm 10
A 9C49M03016 80510054.pdf15.72 mm6.5 mm16 mmCarbon Steel8 To 10 mm3 mm 167
A 9C49M03019 80510054.pdf18.57 mm7.5 mm19 mmCarbon Steel8 To 10 mm3 mm 80
A 9C49M04013 80510054.pdf12.65 mm5 mm13 mmCarbon Steel10 To 12 mm4 mm Call Us
A 9C49M04016 80510054.pdf15.72 mm6.5 mm16 mmCarbon Steel10 To 12 mm4 mm 12
A 9C49M04019 80510054.pdf18.57 mm7.5 mm19 mmCarbon Steel10 To 12 mm4 mm Call Us
A 9C49M04022 80510054.pdf21.63 mm9 mm22 mmCarbon Steel10 To 12 mm4 mm Call Us
A 9C49M05016 80510054.pdf15.72 mm6.5 mm16 mmCarbon Steel12 To 17 mm5 mm 90
A 9C49M05019 80510054.pdf18.57 mm7.5 mm19 mmCarbon Steel12 To 17 mm5 mm Call Us
A 9C49M05022 80510054.pdf21.63 mm9 mm22 mmCarbon Steel12 To 17 mm5 mm Call Us
A 9C49M05025 80510054.pdf24.49 mm10 mm25 mmCarbon Steel12 To 17 mm5 mm Call Us
A 9C49M06022 80510054.pdf21.63 mm9 mm22 mmCarbon Steel17 To 22 mm6 mm Call Us
A 9C49M06025 80510054.pdf24.49 mm10 mm25 mmCarbon Steel17 To 22 mm6 mm Call Us
A 9C49M06028 80510054.pdf27.35 mm11 mm28 mmCarbon Steel17 To 22 mm6 mm Call Us
A 9C49M08028 80510054.pdf27.35 mm11 mm28 mmCarbon Steel22 To 30 mm8 mm 7
A 9C49M08032 80510054.pdf31.43 mm13 mm32 mmCarbon Steel22 To 30 mm8 mm Call Us
A 9C49M10032 80510054.pdf31.43 mm13 mm32 mmCarbon Steel30 To 38 mm10 mm Call Us
A 9C49M10045 80510054.pdf43.08 mm16 mm45 mmCarbon Steel30 To 38 mm10 mm Call Us
A 9X49-0208 81004029.pdf0.24790.109 303 Stainless Steel   69
Page

Items 1-25 of 38

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team