Key Stocks

17 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFFinishHeigth (W₁)LengthMaterialWidth (W₂)StockPriceQtyAdd to Cart
A 9B40-0412 81004030.pdfNone0.125(+0.002/-0.0) Inch12 InchBrass0.125(+0.002/-0.0) Inch Call Us
A 9B40-0612 81004030.pdfNone0.1875(+0.002/-0.0) Inch12 InchBrass0.1875(+0.002/-0.0) Inch 6
A 9B40-0812 81004030.pdfNone0.25(+0.002/-0.0) Inch12 InchBrass0.25(+0.002/-0.0) Inch 12
A 9C40-0212 81004030.pdfZinc Electroplate0.0625(+0.002/-0.0) Inch12 InchCarbon Steel0.0625(+0.002/-0.0) Inch 16
A 9C40-0312 81004030.pdfZinc Electroplate0.09375(+0.002/-0.0) Inch12 InchCarbon Steel0.09375(+0.002/-0.0) Inch 5
A 9C40-0412 81004030.pdfZinc Electroplate0.125(+0.002/-0.0) Inch12 InchCarbon Steel0.125(+0.002/-0.0) Inch 83
A 9C40-0512 81004030.pdfZinc Electroplate0.15625(+0.002/-0.0) Inch12 InchCarbon Steel0.15625(+0.002/-0.0) Inch Call Us
A 9C40-0612 81004030.pdfZinc Electroplate0.1875(+0.002/-0.0) Inch12 InchCarbon Steel0.1875(+0.002/-0.0) Inch 133
A 9C40-0712 81004030.pdfZinc Electroplate0.21875(+0.002/-0.0) Inch12 InchCarbon Steel0.21875(+0.002/-0.0) Inch 28
A 9C40-0812 81004030.pdfZinc Electroplate0.25(+0.002/-0.0) Inch12 InchCarbon Steel0.25(+0.002/-0.0) Inch Call Us
A 9C40-A812 81004030.pdfZinc Electroplate0.25(+0.002/-0.0) Inch12 InchCarbon Steel0.3125(+0.002/-0.0) Inch Call Us
A 9C40-B812 81004030.pdfZinc Electroplate0.25(+0.002/-0.0) Inch12 InchCarbon Steel0.375(+0.002/-0.0) Inch Call Us
A 9C40-C812 81004030.pdfZinc Electroplate0.25(+0.002/-0.0) Inch12 InchCarbon Steel0.4375(+0.002/-0.0) Inch 36
A 9C40-D812 81004030.pdfZinc Electroplate0.25(+0.002/-0.0) Inch12 InchCarbon Steel0.5(+0.002/-0.0) Inch Call Us
A 9X40-0412 81004030.pdfNone0.125(+0.002/-0.0) Inch12 Inch300 Series Stainless Steel0.125(+0.002/-0.0) Inch 32
A 9X40-0612 81004030.pdfNone0.1875(+0.002/-0.0) Inch12 Inch300 Series Stainless Steel0.1875(+0.002/-0.0) Inch 90
A 9X40-0812 81004030.pdfNone0.25(+0.002/-0.0) Inch12 Inch300 Series Stainless Steel0.25(+0.002/-0.0) Inch 38

17 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team