Choose a Category

Round Type Handles

Handles

ROUND

Material: 
Brass
Stainless Steel
Aluminum

Finish:
Nickel Plated
Plain
Black Anodized

End Ferrules

Material:
Aluminum
Brass
Stainless Steel

Finish:
Black Anodized
Nickel Plated
Plain

13 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFDiameterFinishHeight Of HandleMaterialMounting Centers (L)Thread DepthThread Size (#)StockPriceQtyAdd to Cart
A 9A44-A30 79010037.pdf0.313 InchBLACK ANODIZED1.5 InchAluminum Alloy3 Inch0.5 Inch#10-32 Call Us
A 9A44-A40 79010037.pdf0.375 InchBLACK ANODIZED1.875 InchAluminum Alloy4 Inch0.5 Inch#10-32 5
A 9A44-A46 79010037.pdf0.313 InchBLACK ANODIZED1.5 InchAluminum Alloy4.563 Inch0.5 Inch#10-32 Call Us
A 9B44-A3010 79010037.pdf0.313 InchNickel Plated1.313 InchBrass3 Inch0.5 Inch#10-32 Call Us
A 9B44-A4210 79010037.pdf0.313 InchNickel Plated1.5 InchBrass4.25 Inch0.5 Inch#10-32 24
A 9B44-A4610 79010037.pdf0.313 InchNickel Plated1.5 InchBrass4.563 Inch0.5 Inch#10-32 Call Us
A 9B44-A6510 79010037.pdf0.313 InchNickel Plated1.75 InchBrass6.5 Inch0.5 Inch#10-32 Call Us
A 9Y44-A30 79010037.pdf0.313 InchPlain - No Finish1.313 InchStainless Steel3 Inch0.5 Inch#10-32 50
A 9Y44-A30H 79010037.pdf0.313 InchPlain - No Finish1.5 InchStainless Steel3 Inch0.5 Inch#10-32 8
A 9Y44-A42 79010037.pdf0.313 InchPlain - No Finish1.5 InchStainless Steel4.25 Inch0.5 Inch#10-32 48
A 9Y44-A45 79010037.pdf0.313 InchPlain - No Finish1.5 InchStainless Steel4.5 Inch0.5 Inch#10-32 8
A 9Y44-A60 79010037.pdf0.313 InchPlain - No Finish1.5 InchStainless Steel6 Inch0.5 Inch#10-32 2
A 9Y44-A65 79010037.pdf0.313 InchPlain - No Finish1.75 InchStainless Steel6.5 Inch0.5 Inch#10-32 13

13 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team