Choose a Category

Worms, Commercial & Precision

You May Also Need:

Shafts

Bearings

Couplings

RIGHT-HAND
SINGLE THREAD
14-1/2° PRESSURE ANGLE

WORM SHAFT MATERIALS:

Worm Gears - Bronze
Worms - Steel

SPECIFICATIONS FOR WORM THREADS:
Lead: .1309
Lead Angle: 4° 46’

If your design calls for a modified worm,
send us your print. Most modifications can be
done with standard tooling for a nominal charge.

Page

Items 1-25 of 234

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore / Set ScrewCondition / FinishFace Width (FW)Hub Dia.Material (Quality Class)Outside Dia. (O.D.)Overall WidthPitchPressure Angle (°)Worm SpecificationsStockPriceQtyAdd to Cart
A 1C 5-N24 81001218.pdf0.1875 / #42 HoleUnhardened0.81250.375 InchCarbon Steel/Commercial0.583 Inch1.0625 Inch2414.5 °4.76° R.H./1 Lead/0.5" P.D. Call Us
A 1C 5-N32 81001215.pdf0.1875 / #47 HoleUnhardened0.68750.32 InchCarbon Steel/Commercial0.5 Inch0.875 Inch3214.5 °4.08° R.H./1 Lead/0.438" P.D. 38
A 1C 5-N48 81001212.pdf0.1875 / #47 HoleUnhardened0.56250.26 InchCarbon Steel/Commercial0.375 Inch0.75 Inch4814.5 °3.58° R.H./1 Lead/0.333" P.D. 942
A 1C 5-Y24 81001219.pdf0.1875 / #42 HoleUnhardened0.81250.375 InchCarbon Steel/Commercial0.583 Inch1.0625 Inch2420 °9.47° R.H./2 Lead/0.5" P.D. 200
A 1C 5-Y32 81001216.pdf0.1875 / #47 HoleUnhardened0.68750.32 InchCarbon Steel/Commercial0.5 Inch0.875 Inch3220 °8.13° R.H./2 Lead/0.438" P.D. 14
A 1C 5-Y48 81001213.pdf0.1875 / #47 HoleUnhardened0.56250.26 InchCarbon Steel/Commercial0.375 Inch0.75 Inch4820 °7.11° R.H./2 Lead/0.333" P.D. 248
A 1C 5-Z24 81001220.pdf0.1875 / #42 HoleUnhardened0.81250.375 InchCarbon Steel/Commercial0.583 Inch1.0625 Inch2425 °18.43° R.H./4 Lead/0.5" P.D. 8
A 1C 5-Z32 81001217.pdf0.1875 / #47 HoleUnhardened0.68750.34 InchCarbon Steel/Commercial0.5 Inch0.875 Inch3225 °15.95° R.H./4 Lead/0.438" P.D. 20
A 1C 5-Z48 81001214.pdf0.1875 / #47 HoleUnhardened0.56250.26 InchCarbon Steel/Commercial0.375 Inch0.75 Inch4825 °14.033° R.H./4 Lead/0.33" P.D. 350
A 1C 5MYH05RC 80501160.pdf  12 mm6 mmSteel / ISO 810 mm65 mm 20 °3.18º R.H./1 Thread/9mm PD Call Us
A 1C 5MYH08RC 80501161.pdf  20 mm8 mmSteel / ISO 813.6 mm85 mm 20 °3.81º R.H./1 Thread/12mm PD Call Us
A 1C 5MYH10R 80501169.pdf  32 mm0 mmSteel / Commercial18 mm32 mm 20 °3.58º R.H./1 Thread/16mm PD Call Us
A 1C 5MYH10RC 80501163.pdf  30 mm8 mmSteel / ISO 818 mm140 mm 20 °3.58º R.H./1 Thread/16mm PD Call Us
A 1C 5MYH15R 80501169.pdf  30 mm20 mmSteel / Commercial28 mm40 mm 20 °3.43º R.H./1 Thread/25mm PD Call Us
A 1C 5MYH20R 80501169.pdf  32 mm25 mmSteel / Commercial35 mm46 mm 14.5 °3.7º R.H./1 Thread/31mm PD Call Us
A 1C 5MYH25R 80501169.pdf  45 mm30 mmSteel / Commercial42 mm63 mm 20 °3.86º R.H./1 Thread/37mm PD Call Us
A 1C 5MYK10LA 80501164.pdf  25 mm0 mmSteel / Commercial18 mm25 mm 20 °3.58º L.H./1 Thread/16mm PD Call Us
A 1C 5MYK10LB 80501164.pdf  22 mm15.7 mmSteel / Commercial18 mm32 mm 20 °3.58º L.H./1 Thread/16mm PD 1
A 1C 5MYK10LC 80501164.pdf  25 mm13 mmSteel / Commercial18 mm100 mm 20 °3.58º L.H./1 Thread/16mm PD Call Us
A 1C 5MYK10RA 80501164.pdf  25 mm0 mmSteel / Commercial18 mm25 mm 20 °3.58º R.H./1 Thread/16mm PD 63
A 1C 5MYK10RB 80501164.pdf  22 mm15.7 mmSteel / Commercial18 mm32 mm 20 °3.58º R.H./1 Thread/16mm PD 11
A 1C 5MYK10RC 80501164.pdf  25 mm13 mmSteel / Commercial18 mm100 mm 20 °3.58º R.H./1 Thread/16mm PD 3
A 1C 5MYK15LC 80501167.pdf  35 mm20 mmSteel / ISO 828 mm55 mm 20 °3.43º L.H./1 Thread/25mm PD 4
A 1C 5MYK15RB 80501167.pdf  30 mm20 mmSteel / ISO 828 mm43 mm 20 °3.43º R.H./1 Thread/25mm PD 13
A 1C 5MYK15RC 80501167.pdf  35 mm20 mmSteel / ISO 828 mm55 mm 20 °3.43º R.H./1 Thread/25mm PD 5
Page

Items 1-25 of 234

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team