Choose a Category

Anti-Backlash Worm Gears

You May Also Need:

Shafts

Bearings

Couplings

ANTI-BACKLASH WORM GEAR SPECIFICATIONS:

AGMA 10
RIGHT-HAND
SINGLE, DOUBLE & QUADRUPLE THREAD
1/8, 3/16 & 1/4 BORE

WORM GEAR MATERIALS:

Gears - Bronze QQ-B-637 Alloy 464
Hubs - 303 Stainless Steel
Springs - 302 Stainless Steel, Spring Tempered

AVAILABLE ON SPECIAL ORDER:

If you are looking for anti-backlash worm gear teeth not listed or interested in ordering a different bore size, please contact us to get a quote on a special order. 

Page

Items 1-25 of 216

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore / Hub ConfigurationDiametral PitchFace WidthGear Ratio (to 1)Hub Dia.Mating WormNo. Of TeethPitch Dia.Pressure Angle (°)Quality Class / MaterialStockPriceQtyAdd to Cart
S1B83A-C048B070D 81001211.pdf0.1248 / Clamp Hub480.1875 Inch350.188 Inch48DP/2 Lead/7.116° RH/.33PD701.4583 Inch20 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B070Q 81001211.pdf0.1248 / Clamp Hub480.1875 Inch17.50.188 Inch48DP/4 Lead/14.033° RH/.33PD701.4583 Inch25 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B070S 81001211.pdf0.1248 / Clamp Hub480.1875 Inch700.188 Inch48DP/1 Lead/3.583° RH/.33PD701.4583 Inch14.5 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B072D 81001211.pdf0.1248 / Clamp Hub480.1875 Inch360.188 Inch48DP/2 Lead/7.116° RH/.33PD721.5 Inch20 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B072Q 81001211.pdf0.1248 / Clamp Hub480.1875 Inch180.188 Inch48DP/4 Lead/14.033° RH/.33PD721.5 Inch25 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B072S 81001211.pdf0.1248 / Clamp Hub480.1875 Inch720.188 Inch48DP/1 Lead/3.583° RH/.33PD721.5 Inch14.5 °AGMA 10 / Bronze St. St. Hub 1
S1B83A-C048B080D 81001211.pdf0.1248 / Clamp Hub480.1875 Inch400.188 Inch48DP/2 Lead/7.116° RH/.33PD801.6667 Inch20 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B080Q 81001211.pdf0.1248 / Clamp Hub480.1875 Inch200.188 Inch48DP/4 Lead/14.033° RH/.33PD801.6667 Inch25 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B080S 81001211.pdf0.1248 / Clamp Hub480.1875 Inch800.188 Inch48DP/1 Lead/3.583° RH/.33PD801.6667 Inch14.5 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B090D 81001211.pdf0.1248 / Clamp Hub480.1875 Inch450.188 Inch48DP/2 Lead/7.116° RH/.33PD901.875 Inch20 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B090Q 81001211.pdf0.1248 / Clamp Hub480.1875 Inch22.50.188 Inch48DP/4 Lead/14.033° RH/.33PD901.875 Inch25 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B090S 81001211.pdf0.1248 / Clamp Hub480.1875 Inch900.188 Inch48DP/1 Lead/3.583° RH/.33PD901.875 Inch14.5 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B096D 81001211.pdf0.1248 / Clamp Hub480.1875 Inch480.188 Inch48DP/2 Lead/7.116° RH/.33PD962 Inch20 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B096Q 81001211.pdf0.1248 / Clamp Hub480.1875 Inch240.188 Inch48DP/4 Lead/14.033° RH/.33PD962 Inch25 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B096S 81001211.pdf0.1248 / Clamp Hub480.1875 Inch960.188 Inch48DP/1 Lead/3.583° RH/.33PD962 Inch14.5 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B100D 81001211.pdf0.1248 / Clamp Hub480.1875 Inch500.188 Inch48DP/2 Lead/7.116° RH/.33PD1002.0833 Inch20 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B100Q 81001211.pdf0.1248 / Clamp Hub480.1875 Inch250.188 Inch48DP/4 Lead/14.033° RH/.33PD1002.0833 Inch25 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C048B100S 81001211.pdf0.1248 / Clamp Hub480.1875 Inch1000.188 Inch48DP/1 Lead/3.583° RH/.33PD1002.0833 Inch14.5 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C064B096D 81001209.pdf0.1248 / Clamp Hub640.1875 Inch480.188 Inch64DP/2 Lead/3.583° RH/.50PD961.5 Inch14.5 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C064B096Q 81001209.pdf0.1248 / Clamp Hub640.1875 Inch240.188 Inch64DP/4 Lead/7.183° RH/.50PD961.5 Inch14.5 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C064B096S 81001209.pdf0.1248 / Clamp Hub640.1875 Inch960.188 Inch64DP/1 Lead/1.783° RH/.50PD961.5 Inch14.5 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C064B100D 81001209.pdf0.1248 / Clamp Hub640.1875 Inch500.188 Inch64DP/2 Lead/3.583° RH/.50PD1001.5625 Inch14.5 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C064B100Q 81001209.pdf0.1248 / Clamp Hub640.1875 Inch250.188 Inch64DP/4 Lead/7.183° RH/.50PD1001.5625 Inch14.5 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C064B100S 81001209.pdf0.1248 / Clamp Hub640.1875 Inch1000.188 Inch64DP/1 Lead/1.783° RH/.50PD1001.5625 Inch14.5 °AGMA 10 / Bronze St. St. Hub Call Us
S1B83A-C064B110D 81001209.pdf0.1248 / Clamp Hub640.1875 Inch550.188 Inch64DP/2 Lead/3.583° RH/.50PD1101.7187 Inch14.5 °AGMA 10 / Bronze St. St. Hub Call Us
Page

Items 1-25 of 216

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team