Worm Gears, Right-Hand Lead

Page

Items 1-25 of 1512

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore / Hub ConfigurationDiametral PitchFace WidthGear Ratio (to 1)Lead AngleMating WormNo. Of TeethPitch Dia. (P.D.)Pressure Angle (°)Quality Class / MaterialStockPriceQtyAdd to Cart
A 1B 6-N24018 81001218.pdf0.1875 / No Set Screw240.25 Inch18 To 14.77 Degree24DP/1 Lead/0.5PD180.75 Inch14.5 °Commercial / Bronze 59
A 1B 6-N24020 81001218.pdf0.1875 / No Set Screw240.25 Inch20 To 14.77 Degree24DP/1 Lead/0.5PD200.833 Inch14.5 °Commercial / Bronze 23
A 1B 6-N24024 81001218.pdf0.1875 / No Set Screw240.25 Inch24 To 14.77 Degree24DP/1 Lead/0.5PD241 Inch14.5 °Commercial / Bronze 25
A 1B 6-N24030 81001218.pdf0.1875 / No Set Screw240.25 Inch30 To 14.77 Degree24DP/1 Lead/0.5PD301.25 Inch14.5 °Commercial / Bronze 54
A 1B 6-N24036 81001218.pdf0.1875 / No Set Screw240.25 Inch36 To 14.77 Degree24DP/1 Lead/0.5PD361.5 Inch14.5 °Commercial / Bronze 12
A 1B 6-N24040 81001218.pdf0.25 / No Set Screw240.25 Inch40 To 14.77 Degree24DP/1 Lead/0.5PD401.667 Inch14.5 °Commercial / Bronze 93
A 1B 6-N24048 81001218.pdf0.3125 / No Set Screw240.25 Inch48 To 14.77 Degree24DP/1 Lead/0.5PD482 Inch14.5 °Commercial / Bronze 1
A 1B 6-N24050 81001218.pdf0.3125 / No Set Screw240.25 Inch50 To 14.77 Degree24DP/1 Lead/0.5PD502.083 Inch14.5 °Commercial / Bronze 73
A 1B 6-N24060 81001218.pdf0.3125 / No Set Screw240.25 Inch60 To 14.77 Degree24DP/1 Lead/0.5PD602.5 Inch14.5 °Commercial / Bronze 26
A 1B 6-N24072 81001218.pdf0.3125 / No Set Screw240.25 Inch72 To 14.77 Degree24DP/1 Lead/0.5PD723 Inch14.5 °Commercial / Bronze 3
A 1B 6-N24080 81001218.pdf0.3125 / No Set Screw240.25 Inch80 To 14.77 Degree24DP/1 Lead/0.5PD803.333 Inch14.5 °Commercial / Bronze 5
A 1B 6-N24096 81001218.pdf0.3125 / No Set Screw240.25 Inch96 To 14.77 Degree24DP/1 Lead/0.5PD964 Inch14.5 °Commercial / Bronze 18
A 1B 6-N24096A 81001218.pdf0.375 / No Set Screw240.25 Inch96 To 14.77 Degree24DP/1 Lead/0.5PD964 Inch14.5 °Commercial / Bronze 7
A 1B 6-N24100 81001218.pdf0.375 / No Set Screw240.25 Inch100 To 14.77 Degree24DP/1 Lead/0.5PD1004.167 Inch14.5 °Commercial / Bronze 6
A 1B 6-N32020 81001215.pdf0.1875 / No Set Screw320.1875 Inch20 To 14.08 Degree32DP/1 Lead/0.438PD200.625 Inch14.5 °Commercial / Bronze 114
A 1B 6-N32020A 81001215.pdf0.1875 / No Set Screw320.2188 Inch20 To 14.08 Degree32DP/1 Lead/0.438PD200.625 Inch14.5 °Commercial / Bronze 25
A 1B 6-N32024 81001215.pdf0.1875 / No Set Screw320.1875 Inch24 To 14.08 Degree32DP/1 Lead/0.438PD240.75 Inch14.5 °Commercial / Bronze 27
A 1B 6-N32030 81001215.pdf0.1875 / No Set Screw320.1875 Inch30 To 14.08 Degree32DP/1 Lead/0.438PD300.938 Inch14.5 °Commercial / Bronze 1
A 1B 6-N32030A 81001215.pdf0.1875 / No Set Screw320.2188 Inch30 To 14.08 Degree32DP/1 Lead/0.438PD300.938 Inch14.5 °Commercial / Bronze Call Us
A 1B 6-N32036 81001215.pdf0.1875 / No Set Screw320.1875 Inch36 To 14.08 Degree32DP/1 Lead/0.438PD361.125 Inch14.5 °Commercial / Bronze Call Us
A 1B 6-N32040 81001215.pdf0.25 / No Set Screw320.1875 Inch40 To 14.08 Degree32DP/1 Lead/0.438PD401.25 Inch14.5 °Commercial / Bronze 30
A 1B 6-N32040A 81001215.pdf0.25 / No Set Screw320.2188 Inch40 To 14.08 Degree32DP/1 Lead/0.438PD401.25 Inch14.5 °Commercial / Bronze Call Us
A 1B 6-N32050 81001215.pdf0.25 / No Set Screw320.1875 Inch50 To 14.08 Degree32DP/1 Lead/0.438PD501.562 Inch14.5 °Commercial / Bronze 12
A 1B 6-N32050A 81001215.pdf0.25 / No Set Screw320.2188 Inch50 To 14.08 Degree32DP/1 Lead/0.438PD501.562 Inch14.5 °Commercial / Bronze 2
A 1B 6-N32060 81001215.pdf0.25 / No Set Screw320.1875 Inch60 To 14.08 Degree32DP/1 Lead/0.438PD601.875 Inch14.5 °Commercial / Bronze 1
Page

Items 1-25 of 1512

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team