Choose a Category

Left-Hand Lead Worm Gears

You May Also Need:

Shafts

Bearings

Couplings

LEFT-HAND WORM GEAR SPECIFICATIONS:

ISO CLASS 8
WORM GEARS – RIGHT- AND LEFT-HANDED 
WITH OR WITHOUT KEYWAY
20° PRESSURE ANGLE

LEFT-HAND WORM GEAR MATERIAL:

Aluminum Bronze

Items 101-125 of 250

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore / Hub ConfigurationFace Width (FW)Gear Ratio (to 1)Lead AngleMating WormModule (Pitch)No. Of TeethPitch Dia. (P.D.)Pressure Angle (°)Quality Class / MaterialStockPriceQtyAdd to Cart
KCG2-50L2J18 qtc (276).pdf18mm / w/ Keyway & SS22 mm25 To 17.25 Degree2MOD/2 LEAD/31mm PD250100 mm14.5 °Commercial / Cast Iron Call Us
KCG2-50L2J19 qtc (276).pdf19mm / w/ Keyway & SS22 mm25 To 17.25 Degree2MOD/2 LEAD/31mm PD250100 mm14.5 °Commercial / Cast Iron Call Us
KCG2-50L2J20 qtc (276).pdf20mm / w/ Keyway & SS22 mm25 To 17.25 Degree2MOD/2 LEAD/31mm PD250100 mm14.5 °Commercial / Cast Iron Call Us
KCG2-50L2J22 qtc (276).pdf22mm / w/ Keyway & SS22 mm25 To 17.25 Degree2MOD/2 LEAD/31mm PD250100 mm14.5 °Commercial / Cast Iron Call Us
KCG2-50L2J25 qtc (276).pdf25mm / w/ Keyway & SS22 mm25 To 17.25 Degree2MOD/2 LEAD/31mm PD250100 mm14.5 °Commercial / Cast Iron Call Us
KCG2-50L2J28 qtc (276).pdf28mm / w/ Keyway & SS22 mm25 To 17.25 Degree2MOD/2 LEAD/31mm PD250100 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1 qtc (276).pdf12mm / No Set Screw22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1J12 qtc (276).pdf12mm / w/ Keyway & SS22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1J14 qtc (276).pdf14mm / w/ Keyway & SS22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1J15 qtc (276).pdf15mm / w/ Keyway & SS22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1J16 qtc (276).pdf16mm / w/ Keyway & SS22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1J17 qtc (276).pdf17mm / w/ Keyway & SS22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1J18 qtc (276).pdf18mm / w/ Keyway & SS22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1J19 qtc (276).pdf19mm / w/ Keyway & SS22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1J20 qtc (276).pdf20mm / w/ Keyway & SS22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1J22 qtc (276).pdf22mm / w/ Keyway & SS22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1J25 qtc (276).pdf25mm / w/ Keyway & SS22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1J28 qtc (276).pdf28mm / w/ Keyway & SS22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1J30 qtc (276).pdf30mm / w/ Keyway & SS22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1J32 qtc (276).pdf32mm / w/ Keyway & SS22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2-60L1J35 qtc (276).pdf35mm / w/ Keyway & SS22 mm60 To 13.42 Degree2MOD/1 LEAD/31mm PD260120 mm14.5 °Commercial / Cast Iron Call Us
KCG2.5-20L1 qtc (277).pdf12mm / No Set Screw22 mm20 To 13.52 Degree2.5MOD/1 LEAD/37mm PD2.52050 mm20 °Commercial / Cast Iron Call Us
KCG2.5-20L1J12 qtc (277).pdf12mm / w/ Keyway & SS22 mm20 To 13.52 Degree2.5MOD/1 LEAD/37mm PD2.52050 mm20 °Commercial / Cast Iron Call Us
KCG2.5-20L1J14 qtc (277).pdf14mm / w/ Keyway & SS22 mm20 To 13.52 Degree2.5MOD/1 LEAD/37mm PD2.52050 mm20 °Commercial / Cast Iron Call Us
KCG2.5-20L1J15 qtc (277).pdf15mm / w/ Keyway & SS22 mm20 To 13.52 Degree2.5MOD/1 LEAD/37mm PD2.52050 mm20 °Commercial / Cast Iron Call Us

Items 101-125 of 250

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team