Worm Gears, Left-Hand Lead

Page

Items 1-25 of 255

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore / Hub ConfigurationFace Width (FW)Gear Ratio (to 1)Lead AngleMating WormModule (Pitch)No. Of TeethPitch Dia. (P.D.)Pressure Angle (°)Quality Class / MaterialStockPriceQtyAdd to Cart
A 1B 6MYK10L020 80501165.pdf6mm / With Set Screw10 mm20 To 13.58 Degree1MOD/1 LEAD/16mm PD12020 mm20 °ISO 8 / Alum Bronze 2
KBG2-20L1 qtc (276).pdf12mm / No Set Screw22 mm20 To 13.42 Degree2MOD/1 LEAD/31mm PD22040 mm14.5 °Commercial / Bronze Call Us
KBG2-20L1J12 qtc (276).pdf12mm / w/ Keyway & SS22 mm20 To 13.42 Degree2MOD/1 LEAD/31mm PD22040 mm14.5 °Commercial / Bronze Call Us
KBG2-20L1J14 qtc (276).pdf14mm / w/ Keyway & SS22 mm20 To 13.42 Degree2MOD/1 LEAD/31mm PD22040 mm14.5 °Commercial / Bronze Call Us
KBG2-20L1J15 qtc (276).pdf15mm / w/ Keyway & SS22 mm20 To 13.42 Degree2MOD/1 LEAD/31mm PD22040 mm14.5 °Commercial / Bronze Call Us
KBG2-20L1J16 qtc (276).pdf16mm / w/ Keyway & SS22 mm20 To 13.42 Degree2MOD/1 LEAD/31mm PD22040 mm14.5 °Commercial / Bronze Call Us
KBG2-20L1J17 qtc (276).pdf17mm / w/ Keyway & SS22 mm20 To 13.42 Degree2MOD/1 LEAD/31mm PD22040 mm14.5 °Commercial / Bronze Call Us
KBG2-20L2 qtc (276).pdf12mm / No Set Screw22 mm10 To 17.25 Degree2MOD/2 LEAD/31mm PD22040 mm14.5 °Commercial / Bronze Call Us
KBG2-20L2J12 qtc (276).pdf12mm / w/ Keyway & SS22 mm10 To 17.25 Degree2MOD/2 LEAD/31mm PD22040 mm14.5 °Commercial / Bronze Call Us
KBG2-20L2J14 qtc (276).pdf14mm / w/ Keyway & SS22 mm10 To 17.25 Degree2MOD/2 LEAD/31mm PD22040 mm14.5 °Commercial / Bronze Call Us
KBG2-20L2J15 qtc (276).pdf15mm / w/ Keyway & SS22 mm10 To 17.25 Degree2MOD/2 LEAD/31mm PD22040 mm14.5 °Commercial / Bronze Call Us
KBG2-20L2J16 qtc (276).pdf16mm / w/ Keyway & SS22 mm10 To 17.25 Degree2MOD/2 LEAD/31mm PD22040 mm14.5 °Commercial / Bronze Call Us
KBG2-20L2J17 qtc (276).pdf17mm / w/ Keyway & SS22 mm10 To 17.25 Degree2MOD/2 LEAD/31mm PD22040 mm14.5 °Commercial / Bronze Call Us
KBG2.5-20L1 qtc (277).pdf12mm / No Set Screw22 mm20 To 13.52 Degree2.5MOD/1 LEAD/37mm PD2.52050 mm20 °Commercial / Bronze Call Us
KBG2.5-20L1J12 qtc (277).pdf12mm / w/ Keyway & SS22 mm20 To 13.52 Degree2.5MOD/1 LEAD/37mm PD2.52050 mm20 °Commercial / Bronze Call Us
KBG2.5-20L1J14 qtc (277).pdf14mm / w/ Keyway & SS22 mm20 To 13.52 Degree2.5MOD/1 LEAD/37mm PD2.52050 mm20 °Commercial / Bronze Call Us
KBG2.5-20L1J15 qtc (277).pdf15mm / w/ Keyway & SS22 mm20 To 13.52 Degree2.5MOD/1 LEAD/37mm PD2.52050 mm20 °Commercial / Bronze Call Us
KBG2.5-20L1J16 qtc (277).pdf16mm / w/ Keyway & SS22 mm20 To 13.52 Degree2.5MOD/1 LEAD/37mm PD2.52050 mm20 °Commercial / Bronze Call Us
KBG2.5-20L1J17 qtc (277).pdf17mm / w/ Keyway & SS22 mm20 To 13.52 Degree2.5MOD/1 LEAD/37mm PD2.52050 mm20 °Commercial / Bronze Call Us
KBG2.5-20L1J18 qtc (277).pdf18mm / w/ Keyway & SS22 mm20 To 13.52 Degree2.5MOD/1 LEAD/37mm PD2.52050 mm20 °Commercial / Bronze Call Us
KBG2.5-20L1J19 qtc (277).pdf19mm / w/ Keyway & SS22 mm20 To 13.52 Degree2.5MOD/1 LEAD/37mm PD2.52050 mm20 °Commercial / Bronze Call Us
KBG2.5-20L2 qtc (277).pdf12mm / No Set Screw22 mm10 To 17.46 Degree2.5MOD/2 LEAD/37mm PD2.52050 mm20 °Commercial / Bronze Call Us
KBG2.5-20L2J12 qtc (277).pdf12mm / w/ Keyway & SS22 mm10 To 17.46 Degree2.5MOD/2 LEAD/37mm PD2.52050 mm20 °Commercial / Bronze Call Us
KBG2.5-20L2J14 qtc (277).pdf14mm / w/ Keyway & SS22 mm10 To 17.46 Degree2.5MOD/2 LEAD/37mm PD2.52050 mm20 °Commercial / Bronze Call Us
KBG2.5-20L2J15 qtc (277).pdf15mm / w/ Keyway & SS22 mm10 To 17.46 Degree2.5MOD/2 LEAD/37mm PD2.52050 mm20 °Commercial / Bronze Call Us
Page

Items 1-25 of 255

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team