Choose a Category

Plastic Spur Gears

Our plastic spur gears are available in a variety of materials, including:

  • Acetal, Brass Insert
  • Acetal, Stainless Steel Hub
  • Acetal Rim, Aluminum Core
  • Bakelite
  • Nylon

With a variety of gear fastening styles, including:

  • Fairloc®
  • Hubless
  • Pin-Type Hub

You May Also Need:

Shafts

Bearings

Couplings

Page

Items 1-25 of 4996

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeDiametral PitchFace WidthHub Dia. (0 = Hubless)Hub StyleMaterialNo. Of TeethPitch Dia.Pressure Angle (°)Quality ClassStockPriceQtyAdd to Cart
A 1M 2-TA32008 81001114.pdf0.0938 Inch320.1875 Inch0.162 InchPin Hub - No Set ScrewAcetal80.25 Inch20 °AGMA Q9 - Molded 47
A 1M 2-TA32010 81001114.pdf0.125 Inch320.1875 Inch0.225 InchPin Hub - No Set ScrewAcetal100.3125 Inch20 °AGMA Q9 - Molded 73
A 1M 2-TA32012 81001114.pdf0.1875 Inch320.1875 Inch0.285 InchPin Hub - No Set ScrewAcetal120.375 Inch20 °AGMA Q9 - Molded 19
A 1M 2-TA32014 81001114.pdf0.1875 Inch320.1875 Inch0.312 InchPin Hub - No Set ScrewAcetal140.4375 Inch20 °AGMA Q9 - Molded 18
A 1M 2-TA32015 81001114.pdf0.1875 Inch320.1875 Inch0.312 InchPin Hub - No Set ScrewAcetal150.4688 Inch20 °AGMA Q9 - Molded 48
A 1M 2-TA32016 81001114.pdf0.25 Inch320.1875 Inch0.375 InchPin Hub - No Set ScrewAcetal160.5 Inch20 °AGMA Q9 - Molded 291
A 1M 2-TA32018 81001114.pdf0.25 Inch320.1875 Inch0.375 InchPin Hub - No Set ScrewAcetal180.5625 Inch20 °AGMA Q9 - Molded 313
A 1M 2-TA32020 81001114.pdf0.25 Inch320.1875 Inch0.375 InchPin Hub - No Set ScrewAcetal200.625 Inch20 °AGMA Q9 - Molded 42
A 1M 2-TA32022 81001114.pdf0.25 Inch320.1875 Inch0.375 InchPin Hub - No Set ScrewAcetal220.6875 Inch20 °AGMA Q9 - Molded 9
A 1M 2-TA32024 81001114.pdf0.25 Inch320.1875 Inch0.375 InchPin Hub - No Set ScrewAcetal240.75 Inch20 °AGMA Q9 - Molded 50
A 1M 2-TA32026 81001114.pdf0.25 Inch320.1875 Inch0.375 InchPin Hub - No Set ScrewAcetal260.8125 Inch20 °AGMA Q9 - Molded 4
A 1M 2-TA32028 81001114.pdf0.25 Inch320.1875 Inch0.375 InchPin Hub - No Set ScrewAcetal280.875 Inch20 °AGMA Q9 - Molded 20
A 1M 2-TA32030 81001114.pdf0.25 Inch320.1875 Inch0.375 InchPin Hub - No Set ScrewAcetal300.9375 Inch20 °AGMA Q9 - Molded 47
A 1M 2-TA32032 81001114.pdf0.25 Inch320.1875 Inch0.437 InchPin Hub - No Set ScrewAcetal321 Inch20 °AGMA Q9 - Molded 26
A 1M 2-TA32036 81001114.pdf0.25 Inch320.1875 Inch0.437 InchPin Hub - No Set ScrewAcetal361.125 Inch20 °AGMA Q9 - Molded 4
A 1M 2-TA32040 81001114.pdf0.25 Inch320.1875 Inch0.437 InchPin Hub - No Set ScrewAcetal401.25 Inch20 °AGMA Q9 - Molded 53
A 1M 2-TA32044 81001114.pdf0.25 Inch320.1875 Inch0.437 InchPin Hub - No Set ScrewAcetal441.375 Inch20 °AGMA Q9 - Molded 20
A 1M 2-TA32048 81001114.pdf0.25 Inch320.1875 Inch0.437 InchPin Hub - No Set ScrewAcetal481.5 Inch20 °AGMA Q9 - Molded Call Us
A 1M 2-TA32052 81001114.pdf0.25 Inch320.1875 Inch0.437 InchPin Hub - No Set ScrewAcetal521.625 Inch20 °AGMA Q9 - Molded 21
A 1M 2-TA32056 81001114.pdf0.25 Inch320.1875 Inch0.437 InchPin Hub - No Set ScrewAcetal561.75 Inch20 °AGMA Q9 - Molded 7
A 1M 2-TA32060 81001114.pdf0.25 Inch320.1875 Inch0.437 InchPin Hub - No Set ScrewAcetal601.875 Inch20 °AGMA Q9 - Molded 51
A 1M 2-TA32064 81001114.pdf0.25 Inch320.1875 Inch0.437 InchPin Hub - No Set ScrewAcetal642 Inch20 °AGMA Q9 - Molded Call Us
A 1M 2-TA48010 81001090.pdf0.0938 Inch480.125 Inch0.152 InchPin Hub - No Set ScrewAcetal100.2083 Inch20 °AGMA Q9 - Molded 68
A 1M 2-TA48012 81001090.pdf0.125 Inch480.125 Inch0.194 InchPin Hub - No Set ScrewAcetal120.25 Inch20 °AGMA Q9 - Molded 1627
A 1M 2-TA48014 81001090.pdf0.125 Inch480.125 Inch0.235 InchPin Hub - No Set ScrewAcetal140.2917 Inch20 °AGMA Q9 - Molded 634
Page

Items 1-25 of 4996

per page
View as Grid List
Set Descending Direction