Choose a Category

Pinion Shafts

You May Also Need:

Shafts

Bearings

Couplings

In a gear train, the pinion shaft transfers applied force to the gears in the train. To increase their ability to tolerate more torque, we machine the pinion into a single piece of shafting.

Pinion Shaft Material:

303 Stainless Steel

Page

Items 1-25 of 110

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFFace WidthMaterialModule (Pitch)No. Of TeethPitch Dia.Pressure Angle (°)Quality ClassStem DiameterStem Length (Left)Stem Length (Right)StockPriceQtyAdd to Cart
A 1B 8MYK05010 80501018.pdf10Brass0.5105 mm20 °Commercial6 mm45 mm0 mm 2
A 1B 8MYK05012 80501018.pdf10Brass0.5126 mm20 °Commercial7 mm45 mm0 mm Call Us
A 1B 8MYKH7010 80501018.pdf8Brass0.75107.5 mm20 °Commercial9 mm47 mm0 mm 9
A 1B 8MYKH7012 80501018.pdf8Brass0.75129 mm20 °Commercial10.5 mm47 mm0 mm Call Us
A 1C 2MYK050010 80501035a.pdf10300 Series Stainless Steel0.5105 mm20 °ISO 86 mm45 mm45 mm Call Us
A 1C 2MYK050012 80501035a.pdf10300 Series Stainless Steel0.5126 mm20 °ISO 87 mm45 mm45 mm Call Us
A 1C 2MYK050014 80501035a.pdf10300 Series Stainless Steel0.5147 mm20 °ISO 88 mm45 mm45 mm Call Us
A 1C 8MYK15008L 80501068.pdf18Low Carbon Steel1.5813 mm20 °ISO 89 mm24 mm48 mm Call Us
A 1C 8MYK15010L 80501068.pdf18Low Carbon Steel1.51016 mm20 °ISO 812 mm24 mm48 mm Call Us
A 1C 8MYK20008L 80501076.pdf22Low Carbon Steel2818 mm20 °ISO 812 mm32 mm64 mm Call Us
A 1C 8MYK20010L 80501076.pdf22Low Carbon Steel21022 mm20 °ISO 816 mm32 mm64 mm Call Us
A 1C 8MYK25008L 80501083.pdf28Low Carbon Steel2.5823 mm20 °ISO 815 mm40 mm80 mm Call Us
A 1C 8MYK25010L 80501083.pdf28Low Carbon Steel2.51028 mm20 °ISO 820 mm40 mm80 mm Call Us
A 1X 2MYK050010 80501035a.pdf10300 Series Stainless Steel0.5105 mm20 °ISO 86 mm45 mm45 mm Call Us
A 1X 2MYK050012 80501035a.pdf10300 Series Stainless Steel0.5126 mm20 °ISO 87 mm45 mm45 mm Call Us
A 1X 2MYK050014 80501035a.pdf10300 Series Stainless Steel0.5147 mm20 °ISO 88 mm45 mm45 mm Call Us
A 1X 2MYK050015 80501035a.pdf10300 Series Stainless Steel0.5157.5 mm20 °ISO 88.5 mm45 mm45 mm Call Us
KSSCPGS10-10 qtc (205).pdf30Carbon Steel3.1831031.83 mm20 °Commercial25.2 mm40 mm150 mm Call Us
KSSCPGS10-15 qtc (205).pdf30Carbon Steel3.1831547.75 mm20 °Commercial35.2 mm40 mm150 mm Call Us
KSSCPGS10-20 qtc (205).pdf30Carbon Steel3.1832063.66 mm20 °Commercial40.2 mm40 mm150 mm Call Us
KSSCPGS5-15 qtc (205).pdf15Carbon Steel1.5911523.87 mm20 °Commercial19.2 mm25 mm100 mm Call Us
KSSCPGS5-20 qtc (205).pdf15Carbon Steel1.5912031.83 mm20 °Commercial27.2 mm25 mm100 mm Call Us
KSSCPGS5-25 qtc (205).pdf15Carbon Steel1.5912539.79 mm20 °Commercial30.2 mm25 mm100 mm Call Us
KSSGS1.5-10 qtc (26).pdf15Hardened Carbon Steel1.51015 mm20 °Commercial12.2 mm25 mm100 mm Call Us
KSSGS1.5-11 qtc (26).pdf15Hardened Carbon Steel1.51116.5 mm20 °Commercial13.7 mm25 mm100 mm Call Us
Page

Items 1-25 of 110

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team