Gear Racks, Predrilled

Page

Items 1-25 of 27

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFFace WidthMaterialMounting HolesOverall HeightPitchPitch HeightPressure Angle (°)QualityStock Length (A)StockPriceQtyAdd to Cart
S1810Y-RC-5 81001195.pdf0.23 Inch416 Stainless SteelSide - Fig. 20.48 Inch72 inch0.3411 Inch20 °Precision5 Inch Call Us
S1810Y-RC-5A 81001195.pdf0.23 InchAluminumSide - Fig. 20.48 Inch72 inch0.3411 Inch20 °Precision5 Inch 1
S1810Y-RC-6 81001195.pdf0.167 Inch416 Stainless SteelSide - Fig. 20.355 Inch80 inch0.3425 Inch20 °Precision5 Inch Call Us
S1810Y-RC-6A 81001195.pdf0.167 InchAluminumSide - Fig. 20.355 Inch80 inch0.3425 Inch20 °Precision5 Inch 1
S1810Y-RC-7 81001195.pdf0.167 Inch416 Stainless SteelSide - Fig. 20.355 Inch96 inch0.3446 Inch20 °Precision3 Inch 6
S1810Y-RC-7A 81001195.pdf0.167 InchAluminumSide - Fig. 20.355 Inch96 inch0.3446 Inch20 °Precision3 Inch Call Us
S1810Y-RC-8 81001195.pdf0.167 Inch416 Stainless SteelSide - Fig. 20.355 Inch120 inch0.3467 Inch20 °Precision3 Inch Call Us
S1810Y-RC-8A 81001195.pdf0.167 InchAluminumSide - Fig. 20.355 Inch120 inch0.3467 Inch20 °Precision3 Inch 13
S1811Y-RC-1 81001195.pdf0.23 Inch416 Stainless SteelSide - Fig. 20.48 Inch24 inch0.4383 Inch20 °Precision10 Inch 6
S1811Y-RC-1A 81001195.pdf0.23 InchAluminumSide - Fig. 20.48 Inch24 inch0.4383 Inch20 °Precision10 Inch 1
S1811Y-RC-2 81001195.pdf0.23 Inch416 Stainless SteelSide - Fig. 20.48 Inch32 inch0.4487 Inch20 °Precision10 Inch 156
S1811Y-RC-2A 81001195.pdf0.23 InchAluminumSide - Fig. 20.48 Inch32 inch0.4487 Inch20 °Precision10 Inch Call Us
S1811Y-RC-3 81001195.pdf0.23 Inch416 Stainless SteelSide - Fig. 20.48 Inch48 inch0.4592 Inch20 °Precision9 Inch 2
S1811Y-RC-3A 81001195.pdf0.23 InchAluminumSide - Fig. 20.48 Inch48 inch0.4592 Inch20 °Precision9 Inch 6
S1811Y-RC-4 81001195.pdf0.23 Inch416 Stainless SteelSide - Fig. 20.48 Inch64 inch0.4644 Inch20 °Precision7 Inch 17
S1811Y-RC-4A 81001195.pdf0.23 InchAluminumSide - Fig. 20.48 Inch64 inch0.4644 Inch20 °Precision7 Inch 21
S1819Y-RD-01P 81001196.pdf0.365 Inch416 Stainless SteelSide & Base - Fig. 10.725 Inch16 inch0.6625 Inch20 °Precision11.185 Inch 2
S1819Y-RD-02P 81001196.pdf0.365 Inch416 Stainless SteelSide & Base - Fig. 10.725 Inch20 inch0.675 Inch20 °Precision11.147 Inch 13
S1819Y-RD-03P 81001196.pdf0.23 Inch416 Stainless SteelSide & Base - Fig. 10.48 Inch24 inch0.4383 Inch20 °Precision11.12 Inch 15
S1819Y-RD-04P 81001196.pdf0.23 Inch416 Stainless SteelSide & Base - Fig. 10.48 Inch0.1 inch0.4482 Inch20 °Precision10.994 Inch 14
S1819Y-RD-05P 81001196.pdf0.23 Inch416 Stainless SteelSide & Base - Fig. 10.48 Inch32 inch0.4487 Inch20 °Precision11.087 Inch 2
S1819Y-RD-06P 81001196.pdf0.23 Inch416 Stainless SteelSide & Base - Fig. 10.48 Inch48 inch0.4592 Inch20 °Precision11.055 Inch Call Us
S1819Y-RD-07P 81001196.pdf0.23 Inch416 Stainless SteelSide & Base - Fig. 10.48 Inch0.05 inch0.4591 Inch20 °Precision10.994 Inch 4
S1819Y-RD-08P 81001196.pdf0.23 Inch416 Stainless SteelSide & Base - Fig. 10.48 Inch64 inch0.4644 Inch20 °Precision11.038 Inch Call Us
S1819Y-RD-09P 81001196.pdf0.167 Inch416 Stainless SteelSide & Base - Fig. 10.355 Inch72 inch0.3411 Inch20 °Precision11.033 Inch Call Us
Page

Items 1-25 of 27

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team