Gear Racks, Round

Page

Items 1-25 of 38

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFHeightLength With ToothMaterialModule (or c.p.)Overall LengthPitch Height (P)Pressure Angle (°)Quality ClassShaft Dia.StockPriceQtyAdd to Cart
KSRO1-500 qtc (196).pdf10159Carbon Steel1505 mm920 °Commercial10 Call Us
KSRO1.5-500 qtc (196).pdf15158Carbon Steel1.5505 mm13.520 °Commercial15 Call Us
KSRO2-1000 qtc (196).pdf20318Carbon Steel21010 mm1820 °Commercial20 Call Us
KSRO2-500 qtc (196).pdf20158Carbon Steel2505 mm1820 °Commercial20 Call Us
KSRO2.5-1000 qtc (196).pdf25318Carbon Steel2.51010 mm22.520 °Commercial25 Call Us
KSRO2.5-500 qtc (196).pdf25158Carbon Steel2.5505 mm22.520 °Commercial25 Call Us
KSRO3-1000 qtc (196).pdf30315Carbon Steel31010 mm2720 °Commercial30 Call Us
KSRO3-500 qtc (196).pdf30156Carbon Steel3505 mm2720 °Commercial30 Call Us
KSRO4-1000 qtc (196).pdf40316Carbon Steel41010 mm3620 °Commercial40 Call Us
KSRO4-500 qtc (196).pdf40156Carbon Steel4505 mm3620 °Commercial40 Call Us
KSRO5-1000 qtc (196).pdf50315Carbon Steel51010 mm4520 °Commercial50 Call Us
KSROCP10-1000 qtc (210).pdf30315Carbon Steel3.18311010 mm26.8220 °Commercial30 Call Us
KSROCP2.5-500 qtc (210).pdf10159Carbon Steel0.7958505 mm9.220 °Commercial10 Call Us
KSROCP5-500 qtc (210).pdf15158Carbon Steel1.5915505 mm13.4120 °Commercial15 Call Us
KSROS1-500 qtc (196).pdf10128Carbon Steel1505 mm920 °Commercial10 Call Us
KSROS1.5-500 qtc (196).pdf15128Carbon Steel1.5505 mm13.520 °Commercial15 Call Us
KSROS2-500 qtc (196).pdf20128Carbon Steel2505 mm1820 °Commercial20 Call Us
KSROS2.5-500 qtc (196).pdf25128Carbon Steel2.5505 mm22.520 °Commercial25 Call Us
KSROS3-500 qtc (196).pdf30126Carbon Steel3505 mm2720 °Commercial30 Call Us
KSURO1-500 qtc (196).pdf10159303 Stainless Steel1505 mm920 °Commercial10 Call Us
KSURO1.5-500 qtc (196).pdf15158303 Stainless Steel1.5505 mm13.520 °Commercial15 Call Us
KSURO2-1000 qtc (196).pdf20318303 Stainless Steel21010 mm1820 °Commercial20 Call Us
KSURO2-500 qtc (196).pdf20158303 Stainless Steel2505 mm1820 °Commercial20 Call Us
KSURO2.5-1000 qtc (196).pdf25318303 Stainless Steel2.51010 mm22.520 °Commercial25 Call Us
KSURO2.5-500 qtc (196).pdf25158303 Stainless Steel2.5505 mm22.520 °Commercial25 Call Us
Page

Items 1-25 of 38

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team