Gear Racks, Joining Gauge

6 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFFace Width (S)Height (H)MaterialModule (or c.p.)No. Of TeethPitch Height (Ho)Pressure Angle (°)Quality ClassStock Length (L)StockPriceQtyAdd to Cart
S18C05MGAGE-G 80501138.pdf8 mm12 mmHardened (IND) Steel0.52911.5 mm20 °ISO 5 (Grounded)45.3 mm Call Us
S18C08MGAGE-G 80501138.pdf8 mm12 mmHardened (IND) Steel0.81811.2 mm20 °ISO 5 (Grounded)44.9 mm Call Us
S18C10MGAGE-G 80501138.pdf10 mm15 mmHardened (IND) Steel11414 mm20 °ISO 5 (Grounded)43.6 mm Call Us
S18C15MGAGE-G 80501138.pdf15 mm20 mmHardened (IND) Steel1.5918.5 mm20 °ISO 5 (Grounded)41.9 mm Call Us
S18CCPM020GAGE-G 80501144.pdf8 mm12 mmHardened (IND) Steel0.636 (2MM C.P.)2311.364 mm20 °ISO 5 (Grounded)45.7 mm Call Us
S18CCPM050GAGE-G 80501144.pdf15 mm20 mmHardened (IND) Steel1.591 (5MM C.P.)818.409 mm20 °ISO 5 (Grounded)39.4 mm Call Us

6 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team