Flexiracks, Racks

4 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFFace Width (S₂)Height (H)MaterialMin. External Bend Radius (mm)Min. Internal Bend Radius (mm)ModulePressure Angle (°)Stock LengthStockPriceQtyAdd to Cart
A 1M12MYHF082000 80501146.pdf3 mm3.3 mmAcetal - Blue75 mm75 mm0.820° °2000 mm Call Us
A 1M12MYHF102000 80501146.pdf4 mm4.3 mmAcetal - Blue125 mm85 mm120° °2000 mm Call Us
A 1M12MYHF152000 80501146.pdf5 mm5.7 mmAcetal - Blue150 mm100 mm1.520° °2000 mm Call Us
A 1M12MYHF202000 80501146.pdf6 mm7 mmAcetal - Blue175 mm125 mm220° °2000 mm Call Us

4 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team