Choose a Category

Flexiracks, Pinions

You May Also Need:

Shafts

Bearings

Couplings

PINION MATERIAL:

Acetal

PINIONS FOR PLASTIC GEAR RACKS:

A gear rack is used to create linear motion out of rotary motion. Gear racks have square or round shafts with straight, equally spaced teeth; a pinion gear’s teeth mesh with the teeth of the rack. We combined as a unit they are referred to as a “rack and pinion”. 

4 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore (d)Face Width (S)Hub Dia. (D₁)Hub Projection (I)MaterialModuleNo. Of TeethOutside Dia. (D)Pitch Dia. (P.D.)Pressure Angle (°)StockPriceQtyAdd to Cart
A 1M 2MYHF08032 80501147.pdf6 mm4 mm12 mm5 mmAcetal0.83227.2 mm25.6 mm20° ° Call Us
A 1M 2MYHF10032 80501147.pdf6 mm5 mm14 mm6 mmAcetal13234 mm32 mm20° ° 17
A 1M 2MYHF15024 80501147.pdf8 mm6 mm18.3 mm11 mmAcetal1.52439 mm36 mm20° ° 1
A 1M 2MYHF20024 80501147.pdf10 mm8 mm24 mm12 mmAcetal22452 mm48 mm20° ° Call Us

4 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team