Flexiracks, Guide Rails

5 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFChannel Height (S3)Channel Width (S4)LengthMaterialOverall Height (H)Overall Width (S)Rack ModuleStockPriceQtyAdd to Cart
A 1A12MHR081000 80501147.pdf1.8 mm8.4 mm1000 mmExtruded Aluminum4.8 mm10.3 mm0.8 Call Us
A 1A12MHR101000 80501147.pdf2.4 mm10.4 mm1000 mmExtruded Aluminum5.2 mm12.3 mm1 Call Us
A 1A12MHR151000 80501147.pdf2.7 mm12.4 mm1000 mmExtruded Aluminum5.4 mm14.3 mm1.5 Call Us
A 1A12MHR201000 80501147.pdf2.9 mm15.4 mm1000 mmExtruded Aluminum6.1 mm17.3 mm2 Call Us
A 1M12MHR081000 80501147.pdf2.1 mm8 mm1000 mmExtruded Flexible Nylon5.1 mm11 mm0.8 1

5 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team