Choose a Category

Clamps for Flexiracks

You May Also Need:

Shafts

Bearings

Couplings

FLEXIRACK CLAMP SPECIFICATIONS:

Flexiracks are suitable for specific applications where flexibility is needed and traditional metal racks can not be used. SDP/SI Flexiracks offer superior flexibility and durability.

Flexirack clamps are used to attach the flexirack to a surface to keep it stable.

RACK CLAMP MATERIAL:

Steel, Plated

2 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFHeight (H)Length (L)MaterialRack ModuleThickness (T)Width (S)StockPriceQtyAdd to Cart
A 1C12MHC1 80501146.pdf2.7 mm10.2 mmSteel, Plated0.81.2 mm8 mm Call Us
A 1C12MHC2 80501146.pdf3.9 mm11.4 mmSteel, Plated1.51.4 mm8 mm Call Us

2 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team