Inch & Metric Pinion Shafts

The pinion shaft transmits applied force to the gears in a gear train. A pinion shaft is a shaft onto which a pinion gear has been directly machined. These inch and metric pinion shafts are made by SDP/SI as a one-piece design, which increases the ability of the shaft to endure a higher torque. We design and manufacture pinion shafts in a range of diameters, pitches, and teeth. Don’t see what you need? Use our Request a quote form for technical questions regarding our custom products, secondary operations, stock products, your application, or the integration of both. You can also speak to one of our friendly and helpful engineers, if you prefer, at 1-800-819-8900.

Custom shafts are also available on special order.

8 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFFinish (microinch)MaterialPinion BoreShaft Dia. (B)Shaft Length (L)Shoulder Dia. (A)Shoulder WidthStockPriceQtyAdd to Cart
A 7X 1-P0602A 79001012.pdf10 Microinch303 Stainless Steel0.064 Inch0.187220.066(+0.002/-0.000)0.188 2
A 7X 1-P0602B 79001012.pdf10 Microinch303 Stainless Steel0.094 Inch0.187220.096(+0.002/-0.000)0.188 19
A 7X 1-P0803 79001012.pdf10 Microinch303 Stainless Steel0.125 Inch0.249730.127(+0.002/-0.000)0.188 54
A 7X 1-P1002 79001013.pdf10 Microinch303 Stainless Steel0.125 Inch0.312220.127(+0.002/-0.000)0.25 2
A 7X 1-P1203 79001013.pdf10 Microinch303 Stainless Steel0.188 Inch0.374730.190(+0.002/-0.000)0.25 12
A 7X 1MP0550A 80501020.pdf 303 Stainless Steel1.5 50 mm   4
A 7X 1MP0550B 80501020.pdf 303 Stainless Steel2 50 mm   3
A 7X 1MP0675 80501020.pdf 303 Stainless Steel3 75 mm   47

8 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team