Choose a Category

Straight Tooth Miter Gears

What is a Miter Gears?

Miter gears are a type of bevel gear where the two rotational axes intersect.  Because miter gears have the same number of teeth (1:1 ratio), miter gears lack the ability to increase or decrease speed. Their function is restricted to the direction shift of transmission.

Since miter gears are part of the bevel gear family, they have the same basic characteristics as other bevel gears, including the availability of straight, spiral, and zerol gear shapes.

There are also miter gears with non 90° (non-perpendicular) angles known as angular miter gears. Since the shafts can be adjusted to any angle, angular miter gears are available with shaft angles at 45°, 60°, and 120°.

You May Also Need:

Shafts

Bearings

Couplings

Available Miter Gear Materials:

  • Acetal
  • Aluminum
  • Brass
  • Die Cast Zinc
  • Nylon
  • Stainless Steel
  • Steel
Page

Items 1-25 of 281

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeClass / MaterialFace WidthHub ConfigurationModuleMounting DistanceNo. Of TeethOverall WidthPitch Dia.Pressure Angle (°)StockPriceQtyAdd to Cart
A 1A 4MY06020 80501152.pdf4 mmISO 8 /Aluminum3 mmHub - No Set Screw0.6 Mod.10 mm206.4 mm12 mm20 ° 48
A 1A 4MY10020 80501152.pdf8 mmISO 8 /Aluminum5 mmHub - No Set Screw1 Mod.17 mm2010.9 mm20 mm20 ° Call Us
A 1A 4MY15020 80501152.pdf12 mmISO 8 /Aluminum7 mmHub - No Set Screw1.5 Mod.25 mm2015.5 mm30 mm20 ° Call Us
A 1B 4-Y16020 81001204a.pdf0.375 Inch  Hub - No Set Scr. 1.25 Inch20 1.25 Inch20 ° 10
A 1B 4-Y24024 81001204.pdf0.25 Inch  Hub - No Set Scr. 0.906 Inch24 1 Inch20 ° 93
A 1B 4-Y24030 81001204.pdf0.25 Inch  Hub - No Set Scr. 1.031 Inch30 1.25 Inch20 ° 75
A 1B 4-Y24036 81001204.pdf0.3125 Inch  Hub - No Set Scr. 1.188 Inch36 1.5 Inch20 ° 14
A 1B 4-Y32016 81001204.pdf0.1875 Inch  Hub - No Set Scr. 0.5 Inch16 0.5 Inch20 ° Call Us
A 1B 4-Y32024 81001204.pdf0.1875 Inch  Hub - No Set Scr. 0.688 Inch24 0.75 Inch20 ° 43
A 1B 4-Y48015 81001204.pdf0.125 Inch  Hub - No Set Scr. 0.312 Inch15 0.3125 Inch20 ° 11
A 1B 4-Y48018 81001204.pdf0.125 Inch  Hub - No Set Scr. 0.406 Inch18 0.375 Inch20 ° 55
A 1B 4MY06020 80501152.pdf4 mmISO 8 /Brass3 mmHub - No Set Screw0.6 Mod.10 mm206.4 mm12 mm20 ° Call Us
A 1B 4MY10020 80501152.pdf8 mmISO 8 /Brass5 mmHub - No Set Screw1 Mod.17 mm2010.9 mm20 mm20 ° Call Us
$0.00
Out of stock
A 1B 4MY15020 80501152.pdf12 mmISO 8 /Brass7 mmHub - No Set Screw1.5 Mod.25 mm2015.5 mm30 mm20 ° Call Us
$0.00
Out of stock
A 1B 4MYK05020 80501149.pdf3 mmISO 8 /Brass2.5 mmHub - No Set Screw0.5 Mod.11 mm208 mm10 mm20 ° 35
A 1B 4MYK05025S 80501149.pdf4 mmISO 8 /Brass3 mmHub- With Set Screws0.5 Mod.12 mm258.11 mm12.5 mm20 ° 15
A 1B 4MYK05030S 80501149.pdf4 mmISO 8 /Brass3.5 mmHub- With Set Screws0.5 Mod.14 mm309.21 mm15 mm20 ° Call Us
A 1B 4MYK08020 80501149.pdf5 mmISO 8 /Brass3.7 mmHub - No Set Screw0.8 Mod.16 mm2011 mm16 mm20 ° 2
A 1B 4MYK08025S 80501149.pdf5 mmISO 8 /Brass4.7 mmHub- With Set Screws0.8 Mod.18 mm2511.67 mm20 mm20 ° Call Us
A 1B 4MYK08030S 80501149.pdf6 mmISO 8 /Brass5.6 mmHub- With Set Screws0.8 Mod.20 mm3012.34 mm24 mm20 ° Call Us
A 1B 4MYK10020S 80501149.pdf6 mmISO 8 /Brass4.3 mmHub - No Set Screw1 Mod.21 mm2014.53 mm20 mm20 ° Call Us
A 1B 4MYK10025S 80501149.pdf6 mmISO 8 /Brass5.3 mmHub- With Set Screws1 Mod.23 mm2514.7 mm25 mm20 ° 36
A 1B 4MYK10030S 80501149.pdf8 mmISO 8 /Brass6.2 mmHub- With Set Screws1 Mod.26 mm3015.89 mm30 mm20 ° Call Us
A 1C 4-Y16020 81001204a.pdf0.375 Inch  Hub - No Set Scr. 1.25 Inch20 1.25 Inch20 ° 7
A 1C 4-Y20012 81001204.pdf0.25 Inch  Hub - No Set Scr. 0.671 Inch12 0.6 Inch20 ° 70
Page

Items 1-25 of 281

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team