Precision Spiral Miter Gears

35° SPIRAL ANGLE
MODULE: 2, 2.5, 3, 3.5, 4 & 5
20° PRESSURE ANGLE

MATERIAL:
AISI 1045 Steel, Tooth Surfaces Induction Hardened to HRC 48...53
FINISH: Black Oxide, except Ground Bore and Tooth Surfaces

Page

Items 1-25 of 34

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (d)Mating MiterModule / ISO ClassNo. Of TeethOutside Dia. (O.D.)Pitch Dia. (P.D.)Pressure Angle (°)Spiral Angle (°)Width (Face / Overall)StockPriceQtyAdd to Cart
S13S1YMK20G20L12 80501148.pdf12S13S1YMK20G20R122 Mod. / ISO Class 62042.44020 °LH, 35°10 / 24.75 Call Us
S13S1YMK20G20R12 80501148.pdf12S13S1YMK20G20L122 Mod. / ISO Class 62042.44020 °RH, 35°10 / 24.75 Call Us
S13S1YMK20G25L12 80501148.pdf12S13S1YMK20G25R122 Mod. / ISO Class 62552.45020 °LH, 35°12 / 24.19 4
S13S1YMK20G25R12 80501148.pdf12S13S1YMK20G25L122 Mod. / ISO Class 62552.45020 °RH, 35°12 / 24.19 4
S13S1YMK20G30L12 80501148.pdf12S13S1YMK20G30R122 Mod. / ISO Class 63062.426020 °LH, 35°12 / 29.27 Call Us
S13S1YMK20G30R12 80501148.pdf12S13S1YMK20G30L122 Mod. / ISO Class 63062.426020 °RH, 35°12 / 29.27 Call Us
S13S1YMK25G20L14 80501148.pdf14S13S1YMK25G20R142.5 Mod. / ISO Class 62052.945020 °LH, 35°12 / 34.42 Call Us
S13S1YMK25G20R14 80501148.pdf14S13S1YMK25G20L142.5 Mod. / ISO Class 62052.945020 °RH, 35°12 / 34.42 Call Us
S13S1YMK25G25L16 80501148.pdf16S13S1YMK25G25R162.5 Mod. / ISO Class 62565.5462.520 °LH, 35°15 / 30.24 Call Us
S13S1YMK25G25R16 80501148.pdf16S13S1YMK25G25L162.5 Mod. / ISO Class 62565.5462.520 °RH, 35°15 / 30.24 Call Us
S13S1YMK25G30L16 80501148.pdf16S13S1YMK25G30R162.5 Mod. / ISO Class 63078.047520 °LH, 35°15 / 36.08 Call Us
S13S1YMK25G30R16 80501148.pdf16S13S1YMK25G30L162.5 Mod. / ISO Class 63078.047520 °RH, 35°15 / 36.08 Call Us
S13S1YMK30G20L16 80501148.pdf16S13S1YMK30G20R163 Mod. / ISO Class 62063.726020 °LH, 35°15 / 39.6 Call Us
S13S1YMK30G20R16 80501148.pdf16S13S1YMK30G20L163 Mod. / ISO Class 62063.726020 °RH, 35°15 / 39.6 Call Us
S13S1YMK30G25L20 80501148.pdf20S13S1YMK30G25R203 Mod. / ISO Class 62578.777520 °LH, 35°20 / 37.57 Call Us
S13S1YMK30G25R20 80501148.pdf20S13S1YMK30G25L203 Mod. / ISO Class 62578.777520 °RH, 35°20 / 37.57 Call Us
S13S1YMK30G30L20 80501148.pdf20S13S1YMK30G30R203 Mod. / ISO Class 63093.619020 °LH, 35°20 / 45.25 Call Us
S13S1YMK30G30R20 80501148.pdf20S13S1YMK30G30L203 Mod. / ISO Class 63093.619020 °RH, 35°20 / 45.25 Call Us
S13S1YMK35G20L20 80501148.pdf20S13S1YMK35G20R203.5 Mod. / ISO Class 62074.477020 °LH, 35°18 / 43.81 Call Us
S13S1YMK35G20R20 80501148.pdf20S13S1YMK35G20L203.5 Mod. / ISO Class 62074.477020 °RH, 35°18 / 43.81 Call Us
S13S1YMK35G25L25 80501148.pdf25S13S1YMK35G25R253.5 Mod. / ISO Class 62591.8187.520 °LH, 35°22 / 42.98 Call Us
S13S1YMK35G25R25 80501148.pdf25S13S1YMK35G25L253.5 Mod. / ISO Class 62591.8187.520 °RH, 35°22 / 42.98 Call Us
S13S1YMK35G30L25 80501148.pdf25S13S1YMK35G30R253.5 Mod. / ISO Class 630109.2110520 °LH, 35°22 / 49.4 Call Us
S13S1YMK35G30R25 80501148.pdf25S13S1YMK35G30L253.5 Mod. / ISO Class 630109.2110520 °RH, 35°22 / 49.4 Call Us
S13S1YMK40G20L20 80501148.pdf20S13S1YMK40G20R204 Mod. / ISO Class 62084.888020 °LH, 35°20 / 50.51 Call Us
Page

Items 1-25 of 34

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team