Commercial Spiral Miter Gears

35° Spiral Miter Gears

MODULES: 0.5 ~ 10
20° PRESSURE ANGLE 

MATERIAL:
Alloy Steel
, ISO 8
Ground Alloy Steel
, ISO 5

SPECIFICATIONS:
Sold as matched sets only With or Without Keyway

Page

Items 1-25 of 749

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore ConfigurationBore Size (d)Face Width (S)Material (ISO Class)ModuleNo. Of TeethOutside Dia. (D)Overall Width (L)Pitch Diameter (P.D.)Pressure Angle (°)StockPriceQtyAdd to Cart
A 1C 4MYK12020S 80501150.pdfNo Keyway10 mm6 mmCarbon Steel / ISO - 81.2520 mm26.5 mm17.25 mm25 mm20 ° Call Us
A 1C 4MYK15020SR 80501150.pdfNo Keyway10 mm7 mmCarbon Steel / ISO - 81.520 mm31.87 mm18.43 mm30 mm20 ° Call Us
A 1C 4MYK20020S 80501150.pdfNo Keyway12 mm9 mmCarbon Steel / ISO - 8220 mm42.27 mm24.16 mm40 mm20 ° Call Us
A 1C 4MYKW20020S 80501150.pdfNo Keyway12 mm9 mmCarbon Steel / ISO - 8220 mm41 mm15 mm40 mm20 ° Call Us
A 1C44MYK10020S 80501149.pdfNo Keyway8 mm4.5 mmHardened Steel / ISO - 8120 mm21.12 mm13.43 mm20 mm20 ° Call Us
$76.84
A 1C44MYK10020SR 80501149.pdfNo Keyway6 mm4.5 mmCarbon Steel / ISO - 8120 mm21.12 mm14.43 mm20 mm20 ° Call Us
A 1C44MYK15020S 80501150.pdfWith Keyway12 mm7 mmCarbon Steel / ISO - 81.520 mm31.87 mm20.43 mm30 mm20 ° Call Us
A 1C44MYK20020S 80501150.pdfWith Keyway14 mm9 mmCarbon Steel / ISO - 8220 mm42.27 mm27.16 mm40 mm20 ° Call Us
A 1C44MYK22020S 80501150.pdfWith Keyway16 mm10 mmCarbon Steel / ISO - 82.2520 mm47.72 mm30.37 mm45 mm20 ° Call Us
KKSP031001GFL qtc (245).pdfWith Keyway12 mm7 mmAlloy Steel / ISO 41.520 mm30.5 mm15 mm30 mm20 ° Call Us
KKSP031001GFR qtc (245).pdfWith Keyway12 mm7 mmAlloy Steel / ISO 41.520 mm30.5 mm15 mm30 mm20 ° Call Us
KKSP031001GUL qtc (245).pdfNo Keyway10 mm7 mmAlloy Steel / ISO 41.520 mm30.5 mm15 mm30 mm20 ° Call Us
KKSP031001GUR qtc (245).pdfNo Keyway10 mm7 mmAlloy Steel / ISO 41.520 mm30.5 mm15 mm30 mm20 ° Call Us
KKSP040001GFL qtc (245).pdfWith Keyway14 mm9 mmAlloy Steel / ISO 4220 mm40 mm16.5 mm40 mm20 ° Call Us
KKSP040001GFR qtc (245).pdfWith Keyway14 mm9 mmAlloy Steel / ISO 4220 mm40 mm16.5 mm40 mm20 ° Call Us
KKSP040001GUL qtc (245).pdfNo Keyway12 mm9 mmAlloy Steel / ISO 4220 mm40 mm16.5 mm40 mm20 ° Call Us
KKSP040001GUR qtc (245).pdfNo Keyway12 mm9 mmAlloy Steel / ISO 4220 mm40 mm16.5 mm40 mm20 ° Call Us
KKSP053001GFL qtc (245).pdfWith Keyway19 mm12 mmAlloy Steel / ISO 42.521 mm53 mm22.8 mm52.5 mm20 ° Call Us
KKSP053001GFR qtc (245).pdfWith Keyway19 mm12 mmAlloy Steel / ISO 42.521 mm53 mm22.8 mm52.5 mm20 ° Call Us
KKSP066001GFL qtc (245).pdfWith Keyway23 mm15 mmAlloy Steel / ISO 4321 mm65 mm29.5 mm63 mm20 ° Call Us
KKSP066001GFR qtc (245).pdfWith Keyway23 mm15 mmAlloy Steel / ISO 4321 mm65 mm29.5 mm63 mm20 ° Call Us
KKSP066001GUL qtc (245).pdfNo Keyway16 mm15 mmAlloy Steel / ISO 4321 mm65 mm29.5 mm63 mm20 ° Call Us
KKSP066001GUR qtc (245).pdfNo Keyway16 mm15 mmAlloy Steel / ISO 4321 mm65 mm29.5 mm63 mm20 ° Call Us
KKSP078001GFL qtc (245).pdfWith Keyway27 mm18 mmAlloy Steel / ISO 43.522 mm78 mm32 mm77 mm20 ° Call Us
KKSP078001GFR qtc (245).pdfWith Keyway27 mm18 mmAlloy Steel / ISO 43.522 mm78 mm32 mm77 mm20 ° Call Us
Page

Items 1-25 of 749

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team