Choose a Category

Gear Clamps, Type J, Strap

You May Also Need:

Shafts

Bearings

Couplings

MATERIAL:
303 Stainless Steel

SPECIFICATIONS:
Tolerances
Decimals ± .005
Fractions  ± 1/64

Stainless Steel socket head
cap screw supplied.

MATERIAL:
303 Stainless Steel
2024-T351 Aluminum, Anodized

SPECIFICATIONS:
Tolerances
Decimals ± .005 
Fractions ± 1/64

Stainless Steel socket head cap
screw supplied.

6 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFClamp ConstructionClamp Inside Dia. (I.D.)Clearance RadiusHeight (A)Material & FinishQuality ClassSet Screw SizeStrap Outside Dia. (B)ThicknessStockPriceQtyAdd to Cart
S3503Y-C058 81001242.pdf1 PC / Not Balanced0.1250.28130.305303 Stainless St. / NonePrecision Tolerance#2-560.190.13 105
S3503Y-C059 81001242.pdf1 PC / Not Balanced0.1870.31250.37303 Stainless St. / NonePrecision Tolerance#2-560.250.13 12
S3503Y-C060 81001242.pdf1 PC / Not Balanced0.250.34380.435303 Stainless St. / NonePrecision Tolerance#2-560.310.13 Call Us
S3503Y-J058 79001236.pdf1 PC / Not Balanced0.1250.28130.305303 Stainless St. / NoneCommercial Tolerance#2-560.190.13 Call Us
S3503Y-J059 79001236.pdf1 PC / Not Balanced0.1870.31250.37303 Stainless St. / NoneCommercial Tolerance#2-560.250.13 15
S3503Y-J060 79001236.pdf1 PC / Not Balanced0.250.34380.435303 Stainless St. / NoneCommercial Tolerance#2-560.310.13 4

6 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team