Commercial Pin type Dial Hubs

14 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeFace WidthHub Dia.Hub ProjectionHub StyleMaterial / QualityMounting Dia.Set Screw SizeStockPriceQtyAdd to Cart
A 1A16-25612 79001221.pdf0.1250.0620.560.3180Aluminum / Commercial0.375#4-40 Call Us
A 1A16-25618 79001221.pdf0.1870.0620.560.3180Aluminum / Commercial0.375#4-40 37
A 1A16-25621 79001221.pdf0.2180.0620.560.3180Aluminum / Commercial0.375#4-40 Call Us
A 1A16-25628 79001221.pdf0.2810.0620.560.3180Aluminum / Commercial0.375#4-40 Call Us
A 1A16-35612 79001221.pdf0.1250.0930.560.2870Aluminum / Commercial0.375#4-40 Call Us
A 1A16-35615 79001221.pdf0.1560.0930.560.2870Aluminum / Commercial0.375#4-40 Call Us
A 1A16-35618 79001221.pdf0.1870.0930.560.2870Aluminum / Commercial0.375#4-40 Call Us
A 1A16-35625 79001221.pdf0.250.0930.560.2870Aluminum / Commercial0.375#4-40 Call Us
A 1A16-35628 79001221.pdf0.2810.0930.560.2870Aluminum / Commercial0.375#4-40 Call Us
A 1A16-45612 79001221.pdf0.1250.1250.560.2550Aluminum / Commercial0.375#4-40 Call Us
A 1A16-45618 79001221.pdf0.1870.1250.560.2550Aluminum / Commercial0.375#4-40 Call Us
A 1A16-45621 79001221.pdf0.2180.1250.560.2550Aluminum / Commercial0.375#4-40 Call Us
A 1A16-45625 79001221.pdf0.250.1250.560.2550Aluminum / Commercial0.375#4-40 Call Us
A 1A16-45628 79001221.pdf0.2810.1250.560.2550Aluminum / Commercial0.375#4-40 Call Us

14 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team