Choose a Category

Precision Fairloc® Dial Hubs

You May Also Need:

Shafts

Bearings

Couplings

MATERIAL:
303 Stainless Steel

Bore Size: 0.0900 in. (2.5mm) - 0.2498 in. (8mm)
Hub Diameter: 0.437 in. (11mm) - 0.530 in. (17mm)

Available on special order:
Hubs assembled to gears or
dials and passivation.

Fairloc® hubs require controlled
shaft tolerances. Suggested clearance
fit between the bore and the shaft is .0001/.0008.

For more information on our Fairloc Integral Locking System. 

17 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (B)Face Width (A)Flange Dia.Hub Dia. (O.D.)Mounting Dia.Overall WidthQualityStockPriceQtyAdd to Cart
S2F06Y-062090 79001218.pdf0.09 Inch0.062 Inch0.550.437 Inch0.375 inch0.327 InchPrecision Call Us
S2F06Y-062094 79001218.pdf0.0937 Inch0.062 Inch0.550.437 Inch0.375 inch0.327 InchPrecision Call Us
S2F06Y-062120 79001218.pdf0.12 Inch0.062 Inch0.550.437 Inch0.375 inch0.327 InchPrecision Call Us
S2F06Y-062125 79001218.pdf0.1248 Inch0.062 Inch0.550.437 Inch0.375 inch0.327 InchPrecision 41
S2F06Y-062187 79001218.pdf0.1873 Inch0.062 Inch0.550.437 Inch0.375 inch0.327 InchPrecision Call Us
S2F06Y-062241 79001218.pdf0.2405 Inch0.062 Inch0.550.53 Inch0.375 inch0.357 InchPrecision 73
S2F06Y-062250 79001218.pdf0.2498 Inch0.062 Inch0.550.53 Inch0.375 inch0.357 InchPrecision 2
S2F06Y-125090 79001218.pdf0.09 Inch0.125 Inch0.550.437 Inch0.375 inch0.39 InchPrecision Call Us
S2F06Y-125094 79001218.pdf0.0937 Inch0.125 Inch0.550.437 Inch0.375 inch0.39 InchPrecision Call Us
S2F06Y-125120 79001218.pdf0.12 Inch0.125 Inch0.550.437 Inch0.375 inch0.39 InchPrecision 15
S2F06Y-125125 79001218.pdf0.1248 Inch0.125 Inch0.550.437 Inch0.375 inch0.39 InchPrecision 56
S2F06Y-125187 79001218.pdf0.1873 Inch0.125 Inch0.550.437 Inch0.375 inch0.39 InchPrecision 15
S2F06Y-125241 79001218.pdf0.2405 Inch0.125 Inch0.550.53 Inch0.375 inch0.42 InchPrecision Call Us
S2F06Y-125250 79001218.pdf0.2498 Inch0.125 Inch0.550.53 Inch0.375 inch0.42 InchPrecision Call Us
S2F06Y-187187 79001218.pdf0.1873 Inch0.187 Inch0.550.437 Inch0.375 inch0.452 InchPrecision 13
S2F06Y-187241 79001218.pdf0.2405 Inch0.187 Inch0.550.53 Inch0.375 inch0.482 InchPrecision 4
S2F06Y-187250 79001218.pdf0.2498 Inch0.187 Inch0.550.53 Inch0.375 inch0.482 InchPrecision Call Us

17 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team