Choose a Category

Gear & Dial Hubs, Fairloc® & Pin Types, Precision

You May Also Need:

Shafts

Bearings

Couplings

PIN TYPE HUBS
MATERIAL: 303 Stainless Steel

SPECIFICATION:
d bore and mounting diameter are concentric to 0.008 mm.

Available on special order: Hubs assembled to gears or dials, passivation.

FAIRLOC HUB GEARS
MATERIAL: 303 Stainless Steel

SPECIFICATIONS:

Fairloc® hubs require controlled shaft tolerances.
Suggested tolerance according to g6, h6 or h7. d bore and mounting diameter are concentric to 0.005 mm.

Bore Tolerance:
2.5 & 3 mm +0.01/0 4, 5 & 6 mm +0.012/0 8 mm +0.015/0

Available on special order: Hubs assembled to gears or dials, passivation.

Page

Items 1-25 of 51

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeFace WidthHub Dia.Hub ProjectionHub StyleMaterial / Quality ClassStockPriceQtyAdd to Cart
KSUKB20030 QTC2025P182.pdf10 mm51 mm30 mm20 mmWith Hub No Set ScrewStainless Steel / Precision Call Us
KSUKB20046 QTC2025P182.pdf10 mm67 mm46 mm20 mmWith Hub No Set ScrewStainless Steel / Precision Call Us
KSUKB20066 QTC2025P182.pdf10 mm87 mm66 mm20 mmWith Hub No Set ScrewStainless Steel / Precision Call Us
KSUKB25038 QTC2025P182.pdf12 mm63 mm38 mm24.5 mmWith Hub No Set ScrewStainless Steel / Precision Call Us
KSUKB25058 QTC2025P182.pdf12 mm83 mm58 mm24.5 mmWith Hub No Set ScrewStainless Steel / Precision Call Us
KSUKB25083 QTC2025P182.pdf12 mm108 mm83 mm24.5 mmWith Hub No Set ScrewStainless Steel / Precision Call Us
KSUKB30046 QTC2025P182.pdf15 mm76 mm46 mm30 mmWith Hub No Set ScrewStainless Steel / Precision Call Us
KSUKB30070 QTC2025P182.pdf15 mm100 mm70 mm30 mmWith Hub No Set ScrewStainless Steel / Precision Call Us
KSUKB30100 QTC2025P182.pdf15 mm130 mm100 mm30 mmWith Hub No Set ScrewStainless Steel / Precision Call Us
S200MYM016025 80501178.pdf2.51.6136Pin Hub/With S.S.ST. Steel / Precision Call Us
S200MYM016030 80501178.pdf31.6136Pin Hub/With S.S.ST. Steel / Precision Call Us
S200MYM016040 80501178.pdf41.6136Pin Hub/With S.S.ST. Steel / Precision Call Us
S200MYM016050 80501178.pdf51.6136Pin Hub/With S.S.ST. Steel / Precision 18
S200MYM016060 80501178.pdf61.6136Pin Hub/With S.S.ST. Steel / Precision Call Us
S200MYM016080 80501178.pdf81.6136Pin Hub/With S.S.ST. Steel / Precision 23
S200MYM032025 80501178.pdf2.53.2136Pin Hub/With S.S.ST. Steel / Precision Call Us
S200MYM032030 80501178.pdf33.2136Pin Hub/With S.S.ST. Steel / Precision Call Us
S200MYM032040 80501178.pdf43.2136Pin Hub/With S.S.ST. Steel / Precision 45
S200MYM032050 80501178.pdf53.2136Pin Hub/With S.S.ST. Steel / Precision Call Us
S200MYM032060 80501178.pdf63.2136Pin Hub/With S.S.ST. Steel / Precision 5
S200MYM032080 80501178.pdf83.2136Pin Hub/With S.S.ST. Steel / Precision Call Us
S2F0MYM016025 80501177.pdf2.51.6118.5Fairloc HubST. Steel / Precision Call Us
S2F0MYM016030 80501177.pdf31.6118.5Fairloc HubST. Steel / Precision 14
S2F0MYM016040 80501177.pdf41.6148.5Fairloc HubST. Steel / Precision Call Us
S2F0MYM016050 80501177.pdf41.6148.5Fairloc HubST. Steel / Precision Call Us
Page

Items 1-25 of 51

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team