Precision Fairloc® Dial & Gear Hubs

SDP/SI's precision gear and dial hubs are made to accommodate gears or dials and eliminate keys and splines. They are made of 303 stainless steel and are also available with our exclusive Fairloc® design, which is perfect when the hub O.D. is limited; it can be tightened and released repeatedly without marring the shaft or affecting torque-transmitting abilities. Click here to find out more about our Fairloc® hub. Our gear and dial hubs are available in bore sizes ranging from 0.0900 in. (2.5mm) to 0.2498 in. (8mm) and hub diameters from 0.437 in. (11mm) to 0.530 in. (17mm).

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team