Choose a Category

Hollow-Shaft Differentials

You May Also Need:

Shafts

Bearings

Couplings

SHAFT DIAMETERS – 1/8, 3/16 & 1/4
64 Pitch
Max. Operating Speed: 900 rpm

Hollow-Shaft Differential Material:

Stainless Steel Gears and Ball Bearings

Pairing Your Hollow Differential and End Gears:

Sterling Instrument standard catalog differential end gears are ordered at the same time as the below differentials, and will be assembled to the hollow-shaft differential free of charge.

Consult the differential end gear section for available standard end gears.

Hollow shaft differentials have a 10 arc minutes maximum backlash between end gears.

3 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBreakway TorqueClearance DiameterLoad RatingMaterialMAX SPEED (RPM)Overall LengthPitchShaft Dia. (inch)StockPriceQtyAdd to Cart
S9430A-T701 79009008.pdf0.07 oz-in0.88325 (oz-in)Stainless Steel9001640.125 Call Us
S9440A-T702 79009008.pdf0.07 oz-in0.98827 (oz-in)Stainless Steel9001.22640.188 Call Us
S9460A-T703 79009008.pdf0.15 oz-in0.18828 (oz-in)Stainless Steel9001.44640.25 Call Us

3 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team