Clamp-type Differential End Gears

14 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeDiametral PitchFace WidthFinishHub StyleMaterialNo. Of TeethPitch Dia.Pressure Angle (°)Quality ClassStockPriceQtyAdd to Cart
S1168Z-064A040C 81001071.pdf0.3749 Inch640.125 InchAnodizedClamp Type2024 Aluminum Alloy400.625 Inch20 °AGMA Q12 Call Us
S1168Z-064A048C 81001071.pdf0.3749 Inch640.125 InchAnodizedClamp Type2024 Aluminum Alloy480.75 Inch20 °AGMA Q12 Call Us
S1168Z-064A060C 81001071.pdf0.3749 Inch640.125 InchAnodizedClamp Type2024 Aluminum Alloy600.9375 Inch20 °AGMA Q12 Call Us
S1168Z-064A064C 81001071.pdf0.3749 Inch640.094 InchAnodizedClamp Type2024 Aluminum Alloy641 Inch20 °AGMA Q12 Call Us
S1168Z-064A080C 81001071.pdf0.3749 Inch640.094 InchAnodizedClamp Type2024 Aluminum Alloy801.25 Inch20 °AGMA Q12 Call Us
S1168Z-064A090C 81001071.pdf0.3749 Inch640.094 InchAnodizedClamp Type2024 Aluminum Alloy901.40625 Inch20 °AGMA Q12 Call Us
S1168Z-064A096C 81001071.pdf0.3749 Inch640.094 InchAnodizedClamp Type2024 Aluminum Alloy961.5 Inch20 °AGMA Q12 Call Us
S1168Z-064S040C 81001071.pdf0.3749 Inch640.125 InchNoneClamp Type303 Stainless Steel400.625 Inch20 °AGMA Q12 Call Us
S1168Z-064S048C 81001071.pdf0.3749 Inch640.125 InchNoneClamp Type303 Stainless Steel480.75 Inch20 °AGMA Q12 Call Us
S1168Z-064S060C 81001071.pdf0.3749 Inch640.125 InchNoneClamp Type303 Stainless Steel600.9375 Inch20 °AGMA Q12 Call Us
S1168Z-064S064C 81001071.pdf0.3749 Inch640.125 InchNoneClamp Type303 Stainless Steel641 Inch20 °AGMA Q12 Call Us
S1168Z-064S080C 81001071.pdf0.3749 Inch640.125 InchNoneClamp Type303 Stainless Steel801.25 Inch20 °AGMA Q12 Call Us
S1168Z-064S090C 81001071.pdf0.3749 Inch640.125 InchNoneClamp Type303 Stainless Steel901.40625 Inch20 °AGMA Q12 Call Us
S1168Z-064S096C 81001071.pdf0.3749 Inch640.125 InchNoneClamp Type303 Stainless Steel961.5 Inch20 °AGMA Q12 Call Us

14 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team