Choose a Category

Spiral Bevel Gears

You May Also Need:

Shafts

Bearings

Couplings

MODULES: 1.5 ~ 6
20° Pressure Angle
35° Helix Angle

GEAR MATERIAL:

Ground SCM415 Steel, Overall Carburization

Ground S45C Steel, Black Oxide Coating (with the exception of the ground portion), Induction Hardening: Teeth.

WHAT IS A SPIRAL BEVEL GEAR?

A spiral bevel gear is a bevel gear with helical teeth.

Compared to traditional straight-cut bevel gears with straight teeth, the helical shape generates less noise and vibration.

A spiral bevel gear set should always be replaced in pairs; the gears are lapped and manufactured together, the left- and right-hand gears should be replaced as a unit.

Page

Items 1-25 of 165

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore / teeth ConditionDrawing Choice / MaterialFace WidthGear RatioMating Part# / BoreModuleMounting DistanceOverall WidthPitch Dia.Teeth (Pinion / Gear)StockPriceQtyAdd to Cart
KKSP039002GCP qtc (247).pdf8/Hardened & GroundPinion ( Steel )7 mm1:2KKSP039002GFG1.528 mm14.5 mm19.5 mm13 / 26 Call Us
KKSP039002GUG qtc (247).pdf10/Hardened & GroundGear ( Steel )7 mm1:2KKSP039002GUP1.522 mm15 mm39 mm13 / 26 Call Us
KKSP039002GUP qtc (247).pdf8/Hardened & GroundPinion ( Steel )7 mm1:2KKSP039002GUG1.528 mm14.5 mm19.5 mm13 / 26 Call Us
KKSP0481.5GUG qtc (246).pdf12/Hardened & GroundGear ( Steel )9 mm1:1.5KKSP0481.5GUP230 mm19 mm48 mm16 / 24 Call Us
KKSP0481.5GUP qtc (246).pdf10/Hardened & GroundPinion ( Steel )9 mm1:1.5KKSP0481.5GUG231 mm14.5 mm32 mm16 / 24 Call Us
KKSP0741.5GUG qtc (246).pdf20/Hardened & GroundGear ( Steel )15 mm1:1.5KKSP0741.5GUP2.7545 mm29 mm74.25 mm18 / 27 Call Us
KKSP0741.5GUP qtc (246).pdf14/Hardened & GroundPinion ( Steel )15 mm1:1.5KKSP0741.5GUG2.7546 mm22 mm49.5 mm18 / 27 Call Us
KKSP075002GUG qtc (247).pdf16/Hardened & GroundGear ( Steel )14 mm1:2KKSP075002GUP2.538 mm25.5 mm75 mm15 / 30 Call Us
KKSP075002GUP qtc (247).pdf12/Hardened & GroundPinion ( Steel )14 mm1:2KKSP075002GUG2.544 mm19.5 mm37.5 mm15 / 30 Call Us
KKSP096002GUG qtc (247).pdf20/Hardened & GroundGear ( Steel )18 mm1:2KKSP096002GUP347 mm31 mm96 mm16 / 32 Call Us
KKSP096002GUP qtc (247).pdf12/Hardened & GroundPinion ( Steel )18 mm1:2KKSP096002GUG353 mm21.5 mm48 mm16 / 32 Call Us
KKSP119002GUG qtc (247).pdf26/Hardened & GroundGear ( Steel )22 mm1:2KKSP119002GUP3.555 mm35.5 mm119 mm17 / 34 Call Us
KKSP119002GUP qtc (247).pdf16/Hardened & GroundPinion ( Steel )22 mm1:2KKSP119002GUG3.567 mm27.5 mm59.5 mm17 / 34 Call Us
KKSP172002GUG qtc (247).pdf36/Hardened & GroundGear ( Steel )32 mm1:2KKSP172002GUP4.575 mm47 mm171 mm19 / 38 Call Us
KKSP172002GUP qtc (247).pdf26/Hardened & GroundPinion ( Steel )32 mm1:2KKSP172002GUG4.594 mm38 mm85.5 mm19 / 38 Call Us
KMBSA2-1545L qtc (232).pdf25/HardenedGear ( Steel )18 mm1:2.5KMBSA2.5-1845L2.550 mm34.94 mm112.5 mm18 / 45 Call Us
KMBSA2-2030L qtc (232).pdf12/HardenedPinion ( Steel )14 mm1:2.5KMBSA2-4518R260 mm28.54 mm36 mm18 / 45 Call Us
KMBSA2-2040L qtc (232).pdf15/HardenedPinion ( Steel )11 mm1:1.5KMBSA2-3020R245 mm24.96 mm40 mm20 / 30 Call Us
KMBSA2-3020R qtc (232).pdf15/HardenedPinion ( Steel )14 mm1:2KMBSA2-4020R255 mm28.16 mm40 mm20 / 40 Call Us
KMBSA2-4020R qtc (232).pdf20/HardenedGear ( Steel )11 mm1:1.5KMBSA2-2030L240 mm26.8 mm60 mm20 / 30 Call Us
KMBSA2-4515R qtc (233).pdf20/HardenedGear ( Steel )14 mm1:2KMBSA2-2040L245 mm31.83 mm80 mm20 / 40 Call Us
KMBSA2.5-1545L qtc (233).pdf20/HardenedPinion ( Steel )18 mm1:2.5KMBSB2.5-4518R2.572 mm33.19 mm45 mm18 / 45 Call Us
KMBSA2.5-2030L qtc (232).pdf15/HardenedPinion ( Steel )18 mm1:2.5KMBSA2.5-4518R2.572 mm33.19 mm45 mm18 / 45 Call Us
KMBSA2.5-2040L qtc (232).pdf18/HardenedPinion ( Steel )14 mm1:1.5KMBSA2.5-3020R2.555 mm30.08 mm50 mm20 / 30 Call Us
KMBSA2.5-3020R qtc (232).pdf20/HardenedPinion ( Steel )17 mm1:2KMBSA2.5-4020R2.565 mm31.01 mm50 mm20 / 40 Call Us
Page

Items 1-25 of 165

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team