Commercial Straight Tooth Bevel Gears

20° PRESSURE ANGLE

Available In:
Acetal
Nylon
Brass
Steel, AISI 1045 Steel, Tooth Surfaces Induction Hardened to HRC 48...53 

Items 101-125 of 260

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore / Hub StyleDrawing Choice / MaterialFace WidthGear Ratio /mod.Mating Part# / BoreMounting DistanceOverall WidthPitch Dia.Pressure Angle (°)Teeth (Pinion / Gear)StockPriceQtyAdd to Cart
KPB1.25-2040 qtc (241).pdf8 / Plain HubPinion (Nylon)81:2 / 1.25 ModuleKPB1.25-40203618.662520 °20/40 (Sold as Each) Call Us
KPB1.25-4020 qtc (241).pdf10 / Plain HubGear (Nylon)81:2 / 1.25 ModuleKPB1.25-20402718.545020 °40/20 (Sold as Each) Call Us
KPB1.5-1545 qtc (241).pdf8 / Plain HubPinion (Nylon)101:3 / 1.5 ModuleKPB1.5-45154723.1922.520 °15/45 (Sold as Each) Call Us
KPB1.5-2030 qtc (241).pdf8 / Plain HubPinion (Nylon)91:1.5 / 1.5 ModuleKPB1.5-30203318.633020 °20/30 (Sold as Each) Call Us
KPB1.5-2040 qtc (241).pdf8 / Plain HubPinion (Nylon)101:2 / 1.5 ModuleKPB1.5-40204625.543020 °20/40 (Sold as Each) Call Us
KPB1.5-3020 qtc (241).pdf10 / Plain HubGear (Nylon)91:1.5 / 1.5 ModuleKPB1.5-20302818.534520 °30/20 (Sold as Each) Call Us
KPB1.5-4020 qtc (241).pdf10 / Plain HubGear (Nylon)101:2 / 1.5 ModuleKPB1.5-20403525.016020 °40/20 (Sold as Each) Call Us
KPB1.5-4515 qtc (241).pdf10 / Plain HubGear (Nylon)101:3 / 1.5 ModuleKPB1.5-15452820.4467.520 °45/15 (Sold as Each) Call Us
KPB2-1545 qtc (241).pdf10 / Plain HubPinion (Nylon)151:3 / 2 ModuleKPB2-45156029.83020 °15/45 (Sold as Each) Call Us
KPB2-2030 qtc (241).pdf10 / Plain HubPinion (Nylon)111:1.5 / 2 ModuleKPB2-30204525.064020 °20/30 (Sold as Each) Call Us
KPB2-2040 qtc (241).pdf12 / Plain HubPinion (Nylon)151:2 / 2 ModuleKPB2-40206034.164020 °20/40 (Sold as Each) Call Us
KPB2-3020 qtc (241).pdf10 / Plain HubGear (Nylon)111:1.5 / 2 ModuleKPB2-20304026.876020 °30/20 (Sold as Each) Call Us
KPB2-4020 qtc (241).pdf12 / Plain HubGear (Nylon)151:2 / 2 ModuleKPB2-20404532.378020 °40/20 (Sold as Each) Call Us
KPB2-4515 qtc (241).pdf12 / Plain HubGear (Nylon)151:3 / 2 ModuleKPB2-15454030.49020 °45/15 (Sold as Each) Call Us
KPB2.5-1545 qtc (241).pdf12 / Plain HubPinion (Nylon)201:3 / 2.5 ModuleKPB2.5-45157538.4137.520 °15/45 (Sold as Each) Call Us
KPB2.5-2030 qtc (241).pdf12 / Plain HubPinion (Nylon)151:1.5 / 2.5 ModuleKPB2.5-30205531.065020 °20/30 (Sold as Each) Call Us
KPB2.5-2040 qtc (241).pdf12 / Plain HubPinion (Nylon)201:2 / 2.5 ModuleKPB2.5-40207543.785020 °20/40 (Sold as Each) Call Us
KPB2.5-3020 qtc (241).pdf15 / Plain HubGear (Nylon)151:1.5 / 2.5 ModuleKPB2.5-20305034.227520 °30/20 (Sold as Each) Call Us
KPB2.5-4020 qtc (241).pdf15 / Plain HubGear (Nylon)201:2 / 2.5 ModuleKPB2.5-20405539.7310020 °40/20 (Sold as Each) Call Us
KPB2.5-4515 qtc (241).pdf15 / Plain HubGear (Nylon)201:3 / 2.5 ModuleKPB2.5-15455038.35112.520 °45/15 (Sold as Each) Call Us
KPB3-1545 qtc (241).pdf15 / Plain HubPinion (Nylon)231:3 / 3 ModuleKPB3-45159045.174520 °15/45 (Sold as Each) Call Us
KPB3-2030 qtc (241).pdf15 / Plain HubPinion (Nylon)171:1.5 / 3 ModuleKPB3-30207040.486020 °20/30 (Sold as Each) Call Us
KPB3-2040 qtc (241).pdf16 / Plain HubPinion (Nylon)221:2 / 3 ModuleKPB3-40209050.816020 °20/40 (Sold as Each) Call Us
KPB3-3020 qtc (241).pdf15 / Plain HubGear (Nylon)171:1.5 / 3 ModuleKPB3-20305535.569020 °30/20 (Sold as Each) Call Us
KPB3-4020 qtc (241).pdf20 / Plain HubGear (Nylon)221:2 / 3 ModuleKPB3-20406545.8512020 °40/20 (Sold as Each) Call Us

Items 101-125 of 260

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team