Commercial Straight Tooth Bevel Gears

20° PRESSURE ANGLE

Available In:
Acetal
Nylon
Brass
Steel, AISI 1045 Steel, Tooth Surfaces Induction Hardened to HRC 48...53 

Items 26-50 of 260

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore / Mounting DistanceDrawing Choice / MaterialFace WidthGear Ratio / DPHub Dia.Mating Part# / BoreOverall WidthPitch Dia.Pressure Angle (°)Teeth (Pinion / Gear)StockPriceQtyAdd to Cart
A 1C 3-Y16020 81001204a.pdf0.375 / 1.875Pinion (Steel)0.31251:2 / 16 DP1A 1C 3-Y16040/0.43750.9331.25020 °20 / 40 (Sold Separate) 5
A 1C 3-Y16020A 81001204a.pdf0.3750 / 2.5Pinion (Steel)0.31251:3 / 16 DP1A 1C 3-Y16060/0.50020.9441.2520 °20 / 60 (Sold Separate) Call Us
A 1C 3-Y16040 81001204a.pdf0.4375 / 1.25Gear (Steel)0.31251:2 / 16 DP1.25A 1C 3-Y16020/0.37500.6662.520 °20 / 40 (Sold Separate) 10
A 1C 3-Y16060 81001204a.pdf0.5002 / 1.25Gear (Steel)0.31251:3 / 16 DP1.25A 1C3-Y16020A/0.3750.6273.7520 °20 / 60 (Sold Separate) Call Us
A 1C 3-Y48012 81001207.pdf0.125/0.562Pinion (Steel)0.0931:3 / 48 DP0.2188A 1C 3-Y48036C/0.18750.2810.2520 °12 / 36 (Sold Separate) 16
A 1C 3-Y48018 81001207.pdf0.125/0.594Pinion (Steel)0.1251:2 / 48 DP0.2813A 1C 3-Y48036A/0.18750.3280.37520 °18 / 36 (Sold Separate) 119
A 1C 3-Y48036A 81001207.pdf0.1875/0.437Gear (Steel)0.1251:2 / 48 DP0.4375A 1C 3-Y48018/0.1250.250.7520 °18 / 36 (Sold Separate) Call Us
A 1C 3-Y48036B 81001207.pdf0.25/0.437Gear (Steel)0.1251:2 / 48 DP0.4375A 1C 3-Y48018/0.1250.250.7520 °18 / 36 (Sold Separate) 51
A 1C 3-Y48036C 81001207.pdf0.1875/0.375Gear (Steel)0.0931:3 / 48 DP0.4375A 1C 3-Y48012/0.1250.250.7520 °12 / 36 (Sold Separate) 20
A 1C 3-Y48036D 81001207.pdf0.25/0.375Gear (Steel)0.0931:3 / 48 DP0.4375A 1C 3-Y48012/0.1250.250.7520 °12 / 36 (Sold Separate) Call Us
A 1C 3MYK10015 80501156.pdf Pinion (Steel)6.7  A 1C 3MYK10045(10)15.21520 °15/45 (Sold as Each) 3
A 1C 3MYK10045 80501156.pdf Gear (Steel)6.7  A 1C 3MYK10015(6)154520 °15/45 (Sold as Each) Call Us
A 1C 3MYK15015 80501157.pdf Pinion (Steel)10.1  A 1C 3MYK15045(12)22.322.520 °15/45 (Sold as Each) Call Us
A 1C 3MYK15018 80501157a.pdf Pinion (Steel)9.8  A 1C 3MYK15036(10)232720 °18/36 (Sold as Each) Call Us
A 1C 3MYK15036 80501157.pdf Gear (Steel)9.8  A 1C 3MYK15018(8)18.55420 °18/36 (Sold as Each) Call Us
A 1C 3MYK15045 80501157.pdf Gear (Steel)10.1  A 1C 3MYK15015(8)22.567.520 °15/45 (Sold as Each) Call Us
A 1C 3MYK20018H 80501157.pdf Pinion (Steel)12.6  A 1C 3MYK20036(12)293620 °18/36 (Sold as Each) Call Us
A 1C 3MYK20036 80501157.pdf Gear (Steel)12.6  A 1C 3MYK20018(9)247220 °18/36 (Sold as Each) Call Us
A 1C 3MYK25015 80501157.pdf Pinion (Steel)19  A 1C 3MYK25045(16)40.437.520 °15/45 (Sold as Each) Call Us
A 1C 3MYK25018 80501157.pdf Pinion (Steel)16.7  A 1C 3MYK25036H(14)354520 °18/36 (Sold as Each) Call Us
A 1C 3MYK25036 80501157.pdf Gear (Steel)16.7  A 1C 3MYK25018(12)299020 °18/36 (Sold as Each) Call Us
A 1C 3MYK30015 80501157.pdf Pinion (Steel)23  A 1C 3MYK30045(18)44.54520 °15/45 (Sold as Each) Call Us
A 1C 3MYK30036H 80501157.pdf Gear (Steel)20  A 1C 3MYK30018(12)3610820 °18/36 (Sold as Each) Call Us
A 1C 3MYK30045 80501157.pdf Gear (Steel)23  A 1C 3MYK30015(12)36.713520 °15/45 (Sold as Each) Call Us
A 1C33MYK10020S 80501156.pdf Pinion (Steel)5.7  A 1C33MYK10040S(10)152020 °20/40 (Sold as Each) 3

Items 26-50 of 260

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team