Choose a Category

Commercial Straight Tooth Bevel Gears

20° PRESSURE ANGLE

COMMERCIAL BEVEL GEAR MATERIALS:

Acetal
Nylon
Brass
Steel, AISI 1045 Steel, Tooth Surfaces Induction Hardened to HRC 48...53 

Our straight bevel gears are suitable for use in the food industry, due to the wash-down capability of stainless steel, acetal, and nylon. The MC901 nylon bevel gears can be used without lubrication. 

You May Also Need:

Shafts

Bearings

Couplings

Page

Items 1-25 of 260

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore / Mounting DistanceDrawing Choice / MaterialFace WidthGear Ratio / DPHub Dia.Mating Part# / BoreOverall WidthPitch Dia.Pressure Angle (°)Teeth (Pinion / Gear)StockPriceQtyAdd to Cart
A 1B 3-Y16020 81001204a.pdf0.375 / 1.875Pinion (Brass)0.31251:2 / 16 DP1A 1B 3-Y16040/0.43750.9331.2520 °20 / 40 (Sold Separate) Call Us
A 1B 3-Y16020A 81001204a.pdf0.375 / 2.5Pinion (Brass)0.31251:3 / 16 DP1A 1B 3-Y16060/0.50020.9441.2520 °20 / 60 (Sold Separate) Call Us
A 1B 3-Y16040 81001204a.pdf0.4375 / 1.25Gear (Brass)0.31251:2 / 16 DP1.25A 1B 3-Y16020/0.37500.6662.520 °20 / 40 (Sold Separate) Call Us
A 1B 3-Y16060 81001204a.pdf0.5002 / 1.25Gear (Brass)0.31251:3 / 16 DP1.25A 1B 3-Y16020A/0.37500.6273.75020 °20 / 60 (Sold Separate) Call Us
A 1B 3-Y24018 81001207.pdf0.187 / 1.055Pinion (Brass)0.40141:2 / 24 DP0.5625A 1B 3-Y24036/0.250.6640.7520 °18 / 36 (Sold Separate) 104
A 1B 3-Y24024 81001207.pdf0.25 / 1.375Pinion (Brass)0.60371:2 / 24 DP0.6875A 1B 3-Y24048/0.3120.915120 °24 / 48 (Sold Separate) 1
A 1B 3-Y24048 81001207.pdf0.312 / 0.932Gear (Brass)0.2861:2 / 24 DP0.625A 1B 3-Y24024/0.250.5220 °24 / 48 (Sold Separate) 82
A 1B 3-Y32016 81001207.pdf0.187 / 0.72Pinion (Brass)0.2181:2 / 32 DP0.375A 1B 3-Y32032A/0.1870.4150.520 °16 / 32 (Sold Separate) 29
A 1B 3-Y32016A 81001207.pdf0.1875/1.025Pinion (Brass)0.251:3 / 32 DP0.4375A 1B 3-Y32064/0.18750.5250.520 °16 / 48 (Sold Separate) 35
A 1B 3-Y32016B 81001207.pdf0.187 / 1.25Pinion (Brass)0.67831:4 / 32 DP0.375A 1B 3-Y32064/0.3120.9080.520 °16 / 64 (Sold Separate) Call Us
A 1B 3-Y32024 81001207.pdf0.187 / 0.765Pinion (Brass)0.19881:1.3 / 32 DP0.5625A 1B 3-Y32032/0.250.4240.7520 °24 / 32 (Sold Separate) 10
A 1B 3-Y32032 81001207.pdf0.25 / 0.72Gear (Brass)0.19881:1.3 / 32 DP0.5625A 1B 3-Y32024/0.1870.4643120 °24 / 32 (Sold Separate) 46
A 1B 3-Y32032A 81001207.pdf0.1875/0.582Gear (Brass)0.1561:2 / 32 DP0.5625A 1B 3-Y32016/0.18750.375120 °16 / 32 (Sold Separate) 27
A 1B 3-Y32048 81001207.pdf0.1875/0.656Gear (Brass)0.251:3 / 32 DP0.625A 1B 3-Y32016A/0.18750.4401.520 °16 / 48 (Sold Separate) 46
A 1B 3-Y32064 81001207.pdf0.312 / 0.685Gear (Brass)0.67831:4 / 32 DP1.0313A 1B 3-Y32016B/0.1870.5995220 °16 / 64 (Sold Separate) Call Us
A 1B 3-Y48012 81001207.pdf0.125/0.562Pinion (Brass)0.0931:3 / 48 DP0.2188A 1B 3-Y48036A/0.18750.2810.2520 °12 / 36 (Sold Separate) 40
A 1B 3-Y48012A 81001207.pdf0.125 / 0.718Pinion (Brass)0.19591:4 / 48 DP0.2188A 1B 3-Y48048/0.1870.4080.2520 °12 / 48 (Sold Separate) Call Us
A 1B 3-Y48018 81001207.pdf0.125 / 0.6Pinion (Brass)0.07381:2 / 48 DP0.328A 1B 3-Y48036/0.1870.2910.37520 °18 / 36 (Sold Separate) 7
A 1B 3-Y48036 81001207.pdf0.187 / 0.425Gear (Brass)0.07381:2 / 48 DP0.4375A 1B 3-Y48018/0.1250.27050.7520 °18 / 36 (Sold Separate) Call Us
A 1B 3-Y48036A 81001207.pdf0.1875/0.375Gear (Brass)0.0931:3 / 48 DP0.4375A 1B 3-Y48012/0.1250.250.7520 °12 / 36 (Solid Separate) 47
A 1B 3-Y48048 81001207.pdf0.187 / 0.4Gear (Brass)0.19591:4 / 48 DP0.625A 1B 3-Y48012A/0.1250.3225120 °12 / 48 (Sold Separate) 15
A 1B 3MYK05020 80501156.pdf Pinion (Brass)3.2  A 1B 3MYK05040(4)8.51020 °20/40 (Sold as Each) 46
A 1B 3MYK05040 80501156.pdf Gear (Brass)3.2  A 1B 3MYK05020(3)7.32020 °20/40 (Sold as Each) Call Us
A 1B 3MYK08020 80501156.pdf Pinion (Brass)4.5  A 1B 3MYK08040(6)10.81620 °20/40 (Sold as Each) 19
A 1B 3MYK08040 80501156.pdf Gear (Brass)4.5  A 1B 3MYK08020(5)113220 °20/40 (Sold as Each) 19
Page

Items 1-25 of 260

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team