Choose a Category

Inverted Zero-Backlash Telescoping Universal Joints

Inverted Zero-Backlash Telescoping Universal JointsInverted Zero-Backlash Telescoping Universal Joints

DOUBLE UNIVERSAL WITH BALL SPLINE
ZERO BACKLASH
ACCOMMODATES 1/4" AXIAL MOTION
LOW INERTIA

MATERIAL:
Body: 303 Stainless Steel and 440 Stainless Steel
Balls: 440 Stainless Steel
Ends and Flanges: 300 Series Stainless Steel

LUBRICATION:
Dry film plus oil suspension 

FEATURES: 
Zero backlash is attained with patented design and close dimensional control of components. 
Use where axial motion is present while transmitting rotary motion. 

SPECIFICATIONS: 
Torque Ratings: For static conditions with in-line loading 
Max. Operating Speed at 0°: 10000 rpm and 4000 rpm 
Max. Angle: 60° at 4000 rpm and 40° at 1800 rpm 

Angular relationship between tapped holes, where applicable, may vary freely. 

21 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore DepthBore SizeCenter Dia. (O.D.)End Dia (O.D.)Length (close/open)Material (Ends / Balls)Max. Angle (Degree)Max. Inline Torque (oz-in)Max. Operating Speed at Zero Degrees (RPM)Style / Flange Dia.StockPriceQtyAdd to Cart
S57PY4-DFUT0312 81007010.pdf0.3750.18750.3750.562.75 / 3300 / 440 Stainless St.40 Degree256 oz-in4000 RPMInverted / .75 Call Us
S57PY4-DFUT0415 81007010.pdf0.4380.250.50.563 / 3.25300 / 440 Stainless St.40 Degree320 oz-in4000 RPMInverted / 0.9375 Call Us
S57PY4-DFUT0622 81007010.pdf0.6250.3750.7514.25 / 4.5300 / 440 Stainless St.40 Degree480 oz-in4000 RPMInverted / 1.375 Call Us
S57PY4-DFUT0830 81007010.pdf0.8750.511.54.875 / 5.125300 / 440 Stainless St.40 Degree1200 oz-in4000 RPMInverted / 1.875 Call Us
S57PY4MDFUT0519 80507012.pdf9.55 mm14.2        Call Us
S57PY4MDFUT0619 80507012.pdf9.56 mm14.2        Call Us
S57PY4MDFUT0724 80507012.pdf11.17 mm14.2        Call Us
S57PY4MDFUT0824 80507012.pdf11.18 mm23.8        2
S57PY4MDFUT1035 80507012.pdf15.910 mm25.4        Call Us
S57PY4MDFUT1248 80507012.pdf22.212 mm38.1        Call Us
S57PY4MDFUT1448 80507012.pdf22.214 mm38.1        Call Us
S57PY5-DUT0306 81007010.pdf0.1880.09380.1880.311.53125 / 1.78125300 / 440 Stainless St.60 Degree16 oz-in10000 RPMStandard / No flange Call Us
S57PY5-DUT0406 81007010.pdf0.1880.1250.1880.311.53125 / 1.78125300 / 440 Stainless St.60 Degree16 oz-in10000 RPMStandard / No flange 2
S57PY5-DUT0609 81007010.pdf0.2810.18750.2810.412.0625 / 2.3125300 / 440 Stainless St.0 Degree64 oz-in10000 RPMStandard / No flange Call Us
S57PY5-DUT0812 81007010.pdf0.3750.250.3750.562.75 / 3300 / 440 Stainless St.60 Degree256 oz-in10000 RPMStandard / No flange 3
S57PY5-DUT0812T 81007010.pdf0.3750.250.3750.562.75 / 3300 / 440 Stainless St.60 Degree256 oz-in10000 RPMStandard / No flange Call Us
S57PY5MDUT0205 80507012.pdf4.82.5 MM7.9        Call Us
S57PY5MDUT0305 80507012.pdf4.83 mm7.9        Call Us
S57PY5MDUT0407 80507012.pdf7.24 mm10.4        1
S57PY5MDUT0510 80507012.pdf9.55 mm14.2        1
S57PY5MDUT0610 80507012.pdf9.56 mm14.2        Call Us

21 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team