Spline-Type Telescoping Universal Joints

Telescoping Spline-Type Universal JointsTelescoping Spline-Type Universal Joints

HEAT-RESISTANT
CORROSION-RESISTANT

MATERIAL:
Joints: 303 Stainless Steel
Spline: 416 Stainless Steel

OPERATING TEMPERATURE:
0°F to +750°F (-20°C to +400°C)

10 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore DepthBore SizeLength (close/open)Material (Spline / Joint)Max. Inline Torque (lb-in)Max. Working Angle (Degree)Outside Dia.StockPriceQtyAdd to Cart
A 5X 8-SE1608 81007009.pdf0.790.25 Inch5.41 / 7.035416 / 304 Stainless40 lb-in60 Degree0.5 1
A 5X 8-SE2012 81007009.pdf0.980.375 Inch6.92 / 9.17416 / 304 Stainless95 lb-in60 Degree0.625 3
A 5X 8-SE2514 81007009.pdf1.10.4375 Inch8.15 / 11.025416 / 304 Stainless240 lb-in60 Degree0.781 2
A 5X 8-SE3216 81007009.pdf1.40.5 Inch10.1 / 13.35416 / 304 Stainless600 lb-in60 Degree1 4
A 5X 8-SE3220 81007009.pdf1.40.625 Inch10.1 / 13.35416 / 304 Stainless600 lb-in60 Degree1 7
A 5X 8MSE1306 80507011.pdf20  416 / 304 ST. ST. 60 Degree  5
A 5X 8MSE1608 80507011.pdf25  416 / 304 ST. ST. 60 Degree  2
A 5X 8MSE2010 80507011.pdf28  416 / 304 ST. ST. 60 Degree  1
A 5X 8MSE2512 80507011.pdf35.5  416 / 304 ST. ST. 60 Degree  1
A 5X 8MSE2514 80507011.pdf35.5  416 / 304 ST. ST. 60 Degree  Call Us

10 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team