Choose a Category

Telescoping Molded & Plastic / Brass Universal Joints

Telescoping Molded & Plastic / Brass Universal JointsTelescoping Molded & Plastic / Brass Universal Joints

WITH MOLDED SLIDE EXTENSION • ECONOMY SERIES
MATERIAL: 
Body & Spider: Molded Acetal
Max. Recommended Extension: 3/4"
Max. Angular Displacement: 90° 
Max. Operating  Temperature: 180°F

WITH MOLDED SLIDE EXTENSION • PLAIN OR WITH INSERT  
MATERIAL: 
Body: Molded Acetal 
Spider & Insert: Nickel Plated Brass
Max. Angular Displacement: 90° 
Max. Recommended Extension: 3/4" (19 mm) (OPEN) 
Max. Operating  Temperature: 180°F (85°C)

ELECTRICALLY INSULATING • SINGLE JOINT 
MATERIAL: 
Body: Molded Acetal 
Spider & Insert: Nickel Plated Brass
Max. Angular Displacement: 45° 
Max. Operating  Temperature: 180°F

ELECTRICALLY INSULATING • DOUBLE JOINT

MATERIAL: 
Body: Molded Acetal 
Spider & Insert: Nickel Plated Brass
Max. Angular Displacement: 90° 
Max. Operating  Temperature: 180°F

WITH BRASS SLIDE EXTENSION • ELECTRICALLY INSULATING • TELESCOPING
MATERIAL: 
Body: Molded Acetal 
Spider & Insert: Nickel Plated Brass 
Tube: Brass
Max. Angular Displacement: 90° 
Max. Recommended Extension: D/2
Max. Operating  Temperature: 180°F

Shorter or longer lengths available on special order.

Page

Items 1-25 of 37

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Displacement (°)Bore DepthBore (size / configuration)Length (close/open)Material (Body / Spider)Material (Slide / Insert)Outside Dia.Torque (Closed / Open)StockPriceQtyAdd to Cart
A 5M 8-SE306 79007015.pdf90 Degree0.340.1875 / No Insert4.047"/ 4.797"Acetal / AcetalAcetal / No Insert0.3756 / 5 (in.lb.) Call Us
A 5M 8-SE308 79007015.pdf90 Degree0.340.2500 / No Insert4.047"/ 4.797"Acetal / AcetalAcetal / No Insert0.3756 / 5 5
A 5M 8-SE406 79007015.pdf90 Degree0.420.1875 / No Insert3.750"/ 4.500"Acetal / AcetalAcetal / No Insert0.512 / 10 (in.lb.) Call Us
A 5M 8-SE408 79007015.pdf90 Degree0.420.2500 / No Insert3.750"/ 4.500"Acetal / AcetalAcetal / No Insert0.512 / 10 (in.lb.) Call Us
A 5M 8-SE410 79007015.pdf90 Degree0.420.3125 / No Insert3.750"/ 4.500"Acetal / AcetalAcetal / No Insert0.512 / 10 (in.lb.) Call Us
A 5M 8MSE304 80507017.pdf908.64 / No Insert102.9 mm / 121.9 mmAcetal / Plated Brass 9.50.7 / .5 (N.M) Call Us
A 5M 8MSE306 80507017.pdf908.66 / No Insert102.9 mm / 121.9 mmAcetal / Plated Brass 9.50.7 / .5 (N.M) Call Us
A 5M 8MSE406 80507017.pdf9010.66 / No Insert95.5 mm / 114.5 mmAcetal / Plated Brass 12.71.4 / 1.1 (N.M) Call Us
A 5M 8MSE408 80507017.pdf9010.68 / No Insert95.5 mm / 114.5 mmAcetal / Plated Brass 12.71.4 / 1.1 (N.M) 5
A 5T 8-SE306 79007016.pdf90 Degree0.340.1875 / No Insert4.047"/ 4.797"Acetal / Plated BrassAcetal / Plated Brass0.3758 / 5 (in.lb.) 10
A 5T 8-SE308 79007016.pdf90 Degree0.340.2500 / No Insert4.047"/ 4.797"Acetal / Plated BrassAcetal / Plated Brass0.3758 / 5 (in.lb.) Call Us
A 5T 8-SE406 79007017.pdf90 Degree0.420.1875 / No Insert3.750"/ 4.500"Acetal / Plated BrassAcetal / Plated Brass0.514 / 10 (in.lb.) 1
A 5T 8-SE408 79007017.pdf90 Degree0.420.2500 / No Insert3.750"/ 4.500"Acetal / Plated BrassAcetal / Plated Brass0.514 / 10 (in.lb.) Call Us
A 5T 8-SE410 79007017.pdf90 Degree0.420.3125 / No Insert3.750"/ 4.500"Acetal / Plated BrassAcetal / Plated Brass0.514 / 10 (in.lb.) 5
A 5T 8MSE304 80507018.pdf908.64 / No Insert102.9 mm / 121.9 mmAcetal / Plated Brass 9.50.9 / 0.5 (N.M) Call Us
A 5T 8MSE306 80507018.pdf908.66 / No Insert102.9 mm / 121.9 mmAcetal / Plated Brass 9.50.9 / 0.5 (N.M) Call Us
A 5T 8MSE406 80507019.pdf9010.66 / No Insert95.5 mm / 114.5 mmAcetal / Plated Brass 12.71.6 / 1.1 (N.M) 2
A 5T 8MSE408 80507019.pdf9010.68 / No Insert95.5 mm / 114.5 mmAcetal / Plated Brass 12.71.6 / 1.1 (N.M) Call Us
A 5Z 8-SE304 79007016.pdf90 Degree0.520.1250 / With Insert4.406"/ 5.156"Acetal / Plated BrassAcetal / Plated Brass0.3758 / 5 (in.lb.) Call Us
A 5Z 8-SE306 79007016.pdf90 Degree0.520.1875 / With Insert4.406"/ 5.156"Acetal / Plated BrassAcetal / Plated Brass0.3758 / 5 (in.lb.) Call Us
A 5Z 8-SE406 79007017.pdf90 Degree0.630.1875 / With Insert4.172"/ 4.922"Acetal / Plated BrassAcetal / Plated Brass0.514 / 10 (in.lb.) 22
A 5Z 8-SE408 79007017.pdf90 Degree0.630.2500 / With Insert4.172"/ 4.922"Acetal / Plated BrassAcetal / Plated Brass0.514 / 10 (in.lb.) Call Us
A 5Z 8-SEB304 79007018.pdf90 Degree0.520.1250 / With Insert4.438"/ 5.344"Acetal / Plated BrassAcetal / Plated Brass0.375Not Rated 1
A 5Z 8-SEB508 79007018.pdf90 Degree0.860.2500 / With Insert8.000"/ 9.141"Acetal / Plated BrassAcetal / Plated Brass0.625Not Rated 46
A 5Z 8-SEB510 79007018.pdf90 Degree0.860.3125 / With Insert8.000"/ 9.141"Acetal / Plated BrassAcetal / Plated Brass0.625Not Rated 1
Page

Items 1-25 of 37

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team