Choose a Category

Standard Metal Universal Joints


MINIATURE SINGLE & DOUBLE JOINTS
ZERO BACKLASH

MATERIAL:
Body: 303 Stainless Steel
Balls: 440 Stainless Steel

LUBRICATION:
Dual protection, with sealed-in solid film plus oil suspension

FEATURES:

  • Zero backlash through use of precision balls and burnished sockets
  • Sealed-in lubrication
  • Lightweight
  • Low inertia

SPECIFICATIONS: 
Maximum Operating Angle: 
S57PY5(-,M)SU - Single Joint Series:
30° at 4000 rpm 
S57PY5(-,M)DU - Double Joint Series:
60° at 4000 rpm 

Torque Ratings: 
For static conditions with in-line loading, maximum load being one which causes joint to yield. 

These joints can be made into telescoping units by mating them with telescoping miniature ball splines: S59PY5 & S59PQ5


DOUBLE-JOINT UNIVERSAL JOINTS
HAND OPERATED & POWER DRIVEN 1750 RPM OR LESS

MATERIAL: Alloy Steel

DOUBLE-JOINT UNIVERSAL JOINT

MATERIAL:
Carbon Steel, Unhardened
(Also available hardened, on special order)


STANDARD DESIGN

MATERIAL:
303 Stainless Steel
4140 Alloy Steel
Alloy Steel


STEP-DOWN SERIES

MATERIAL: 303 Stainless Steel

Page

Items 1-25 of 137

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore DepthBore SizeJoint TypeMaterialMax Oper. Angle (Degree)Max. Inline Torque (lb-in)Outside DiameterOverall LengthStockPriceQtyAdd to Cart
A 5Q 8-D100 81007007.pdf0 InchSolid InchSingle JointAlloy Steel25°110 lb-in0.375 Inch1.75 Inch 1
A 5Q 8-D106 81007007.pdf0.563 Inch0.1875 InchSingle JointAlloy Steel25°110 lb-in0.375 Inch1.75 Inch 1
A 5Q 8-D108 81007007.pdf0.563 Inch0.25 InchSingle JointAlloy Steel25°110 lb-in0.375 Inch1.75 Inch 101
A 5Q 8-D200 81007007.pdf0 InchSolid InchSingle JointAlloy Steel25°378 lb-in0.5 Inch2 Inch 30
A 5Q 8-D208 81007007.pdf0.625 Inch0.25 InchSingle JointAlloy Steel25°378 lb-in0.5 Inch2 Inch 15
A 5Q 8-D210 81007007.pdf0.625 Inch0.3125 InchSingle JointAlloy Steel25°378 lb-in0.5 Inch2 Inch Call Us
A 5Q 8-D212 81007007.pdf0.625 Inch0.375 InchSingle JointAlloy Steel25°378 lb-in0.5 Inch2 Inch 1
A 5Q 8-D300 81007007.pdf0 InchSolid InchSingle JointAlloy Steel25°540 lb-in0.625 Inch2.25 inch Call Us
A 5Q 8-D310 81007007.pdf0.688 Inch0.3125 InchSingle JointAlloy Steel25°540 lb-in0.625 Inch2.25 inch 1
A 5Q 8-D312 81007007.pdf0.688 Inch0.375 InchSingle JointAlloy Steel25°540 lb-in0.625 Inch2.25 inch Call Us
A 5Q 8-D314 81007007.pdf0.688 Inch0.4375 InchSingle JointAlloy Steel25°540 lb-in0.625 Inch2.25 inch 1
A 5Q 8-D316 81007007.pdf0.688 Inch0.5 InchSingle JointAlloy Steel25°540 lb-in0.625 Inch2.25 inch 23
A 5Q 8-D400 81007007.pdf0 InchSolid InchSingle JointAlloy Steel25°768 lb-in0.75 Inch2.6875 Inch Call Us
A 5Q 8-D412 81007007.pdf0.875 Inch0.375 InchSingle JointAlloy Steel25°768 lb-in0.75 Inch2.6875 Inch 1
A 5Q 8-D414 81007007.pdf0.875 Inch0.4375 InchSingle JointAlloy Steel25°768 lb-in0.75 Inch2.6875 Inch Call Us
A 5Q 8-D416 81007007.pdf0.875 Inch0.5 InchSingle JointAlloy Steel25°768 lb-in0.75 Inch2.6875 Inch 4
A 5Q 8-D500 81007007.pdf0 InchSolid InchSingle JointAlloy Steel25°1176 lb-in0.875 Inch3 Inch Call Us
A 5Q 8-D514 81007007.pdf0.875 Inch0.4375 InchSingle JointAlloy Steel25°1176 lb-in0.875 Inch3 Inch Call Us
A 5Q 8-D516 81007007.pdf0.875 Inch0.5 InchSingle JointAlloy Steel25°1176 lb-in0.875 Inch3 Inch 9
A 5Q 8-DD100 81007009.pdf0 InchSolid InchDouble JointAlloy Steel60°Not Rated lb-in0.375 Inch3.5 Inch Call Us
A 5Q 8-DD106 81007009.pdf0.563 Inch0.1875 InchDouble JointAlloy Steel60°Not Rated lb-in0.375 Inch3.5 Inch 1
A 5Q 8-DD200 81007009.pdf0 InchSolid InchDouble JointAlloy Steel60°Not Rated lb-in0.5 Inch4 Inch 25
A 5Q 8-DD300 81007009.pdf0 InchSolid InchDouble JointAlloy Steel60°Not Rated lb-in0.625 Inch4.5 Inch Call Us
A 5Q 8-DD310 81007009.pdf0.688 Inch0.3125 InchDouble JointAlloy Steel60°Not Rated lb-in0.625 Inch4.5 Inch Call Us
A 5Q 8-DD400 81007009.pdf0 InchSolid InchDouble JointAlloy Steel60°Not Rated lb-in0.75 Inch5.375 Inch Call Us
Page

Items 1-25 of 137

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team