Single- or Double-Joint, Molded Universal Joints

Molded Single- and Double-Joint Universal JointsMolded Single- and Double-Joint Universal Joints

SINGLE & DOUBLE JOINTS
ECONOMY SERIES

MATERIAL:
Body & Spider: Molded Acetal

MAX. OPERATING TEMPERATURE: 180°F

SPECIFICATIONS:
Max. Angular Displacement: 45° & 90°

Page

Items 1-25 of 112

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Displacement / Joint TypeBore DepthBore (size / configuration)Material (Body)Material (Spider / Insert)Max. Torque (in-lb)Outside Dia.Overall LengthStockPriceQtyAdd to Cart
A 5M 8-D204 81007012.pdf45° / single joint0.230.125 / No insertMolded AcetalMolded Acetal1.9 in-lb0.250.75 9
A 5M 8-D206 81007012.pdf45° / single joint0.230.1875 / No InsertMolded AcetalMolded Acetal1.9 in-lb0.250.75 20
A 5M 8-D306 81007012.pdf45° / single joint0.340.1875 / No InsertMolded AcetalMolded Acetal8 in-lb0.3751.125 30
A 5M 8-D308 81007012.pdf45° / single joint0.340.25 / No insertMolded AcetalMolded Acetal8 in-lb0.3751.125 99
A 5M 8-D406 81007012.pdf45° / single joint0.420.1875 / No InsertMolded AcetalMolded Acetal18 in-lb0.51.391 Call Us
A 5M 8-D408 81007012.pdf45° / single joint0.420.25 / No insertMolded AcetalMolded Acetal18 in-lb0.51.391 9
A 5M 8-D410 81007012.pdf45° / single joint0.420.3125 / No InsertMolded AcetalMolded Acetal18 in-lb0.51.391 Call Us
A 5M 8-D508 81007012.pdf45° / single joint0.580.25 / No insertMolded AcetalMolded Acetal18 in-lb0.6252.078 73
A 5M 8-D510 81007012.pdf45° / single joint0.580.3125 / No InsertMolded AcetalMolded Acetal37 in-lb0.6252.078 11
A 5M 8-D512 81007012.pdf45° / single joint0.580.375 / No insertMolded AcetalMolded Acetal37 in-lb0.6252.078 5
A 5M 8-D514 81007012.pdf45° / single joint0.580.4375 / No insertMolded AcetalMolded Acetal37 in-lb0.6252.078 11
A 5M 8-DD204 81007012.pdf90° / double joint0.230.125 / No insertMolded AcetalMolded Acetal1.7 in-lb0.251.063 Call Us
A 5M 8-DD206 81007012.pdf90° / double joint0.230.1875 / No InsertMolded AcetalMolded Acetal1.7 in-lb0.251.063 1
A 5M 8-DD306 81007012.pdf90° / double joint0.340.1875 / No InsertMolded AcetalMolded Acetal6 in-lb0.3751.641 Call Us
A 5M 8-DD308 81007012.pdf90° / double joint0.340.25 / No insertMolded AcetalMolded Acetal6 in-lb0.3751.641 8
A 5M 8-DD406 81007012.pdf90° / double joint0.420.1875 / No InsertMolded AcetalMolded Acetal11 in-lb0.52.016 Call Us
A 5M 8-DD408 81007012.pdf90° / double joint0.420.25 / No insertMolded AcetalMolded Acetal11 in-lb0.52.016 33
A 5M 8-DD410 81007012.pdf90° / double joint0.420.3125 / No InsertMolded AcetalMolded Acetal11 in-lb0.52.016 Call Us
A 5M 8-DD508 81007012.pdf90° / double joint0.580.25 / No insertMolded AcetalMolded Acetal32 in-lb0.6252.953 Call Us
A 5M 8-DD510 81007012.pdf90° / double joint0.580.3125 / No InsertMolded AcetalMolded Acetal32 in-lb0.6252.953 Call Us
A 5M 8-DD512 81007012.pdf90° / double joint0.580.375 / No insertMolded AcetalMolded Acetal32 in-lb0.6252.953 1
A 5M 8-DD514 81007012.pdf90° / double joint0.580.4375 / No insertMolded AcetalMolded Acetal32 in-lb0.6252.953 Call Us
A 5M 8MD203 80507014.pdf45 Deg. / Single Joint5.8 mm Molded Acetal  6.3 mm19 mm 9
A 5M 8MD204 80507014.pdf45 Deg. / Single Joint5.8 mm Molded Acetal  6.3 mm19 mm 6
A 5M 8MD304 80507014.pdf45 Deg. / Single Joint8.6 mm Molded Acetal  9.5 MM28.6 mm 75
Page

Items 1-25 of 112

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team