Choose a Category

Inverted Zero-Backlash Universal Joints

Inverted Zero-Backlash Universal JointsInverted Zero-Backlash Universal Joints

SINGLE & DOUBLE JOINTS
ZERO BACKLASH

MATERIAL:
Body: 303 Stainless Steel
Balls: 440 Stainless Steel

LUBRICATION:
Dry film plus oil suspension

FEATURES:
Zero backlash is attained with patented design and close dimensional control of components. Torque is transmitted by hardened steel balls operating in burnished sockets. Elastic preload between components eliminates all clearances. Inverted design reduces size, weight and inertia for a given torque capacity. Sealed-in lubrication. 

SPECIFICATIONS:
Maximum Operating Angle:
• Single Joint: 20° at 2000 rpm
• Double Joint: 40° at 2000 rpm
Torque Ratings: For static conditions with in-line loading.
Max. Operating Speed @ 0°: 4000 rpm

Torque Ratings:
For static conditions with in-line loading.
These joints can be made into telescoping units by mating
them with telescoping miniature ball splines: S59PY5-... & S59PQ5-... 

22 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore DepthBore Size (B)Flange Dia. (D)Joint TypeMaterial (Ends / Balls)Max Speed (rpm)Outside Dia. Ends (O.D.)Overall Length (L)Speed rated @ This Angle (°)Static Torque (oz.in.)StockPriceQtyAdd to Cart
S57PY4-DFU0312 79007005.pdf0.375 Inch0.1875 Inch0.75 InchDouble Joint303 / 440 St. Steel4000 rpm0.375 Inch2.125 Inch0 Degree256 oz-in Call Us
S57PY4-DFU0415 79007005.pdf0.438 Inch0.25 Inch0.938 InchDouble Joint303 / 440 St. Steel4000 rpm0.5 Inch2.40625 Inch0 Degree320 oz-in 1
S57PY4-DFU0622 79007005.pdf0.625 Inch0.375 Inch1.375 InchDouble Joint303 / 440 St. Steel4000 rpm0.75 Inch2.875 Inch0 Degree480 oz-in Call Us
S57PY4-DFU0830 79007005.pdf0.875 Inch0.5 Inch1.875 InchDouble Joint303 / 440 St. Steel2000 rpm1 Inch3.875 Inch40 Degree1200 oz-in Call Us
S57PY4-SFU0312 79007005.pdf0.375 Inch0.1875 Inch0.75 InchSingle Joint303 / 440 St. Steel4000 rpm0.375 Inch1.5 Inch0 Degree256 oz-in Call Us
S57PY4-SFU0415 79007005.pdf0.438 Inch0.25 Inch0.938 InchSingle Joint303 / 440 St. Steel4000 rpm0.5 Inch1.625 Inch0 Degree320 oz-in 1
S57PY4-SFU0622 79007005.pdf0.625 Inch0.375 Inch1.375 InchSingle Joint303 / 440 St. Steel4000 rpm0.75 Inch2 Inch0 Degree480 oz-in 2
S57PY4-SFU0830 79007005.pdf0.875 Inch0.5 Inch1.875 InchSingle Joint303 / 440 St. Steel2000 rpm1 Inch2.625 Inch20 Degree1200 oz-in 5
S57PY4MDFU0519 80507005.pdf9.5 mm  Double   54.1 mm   Call Us
S57PY4MDFU0619 80507005.pdf9.5 mm  Double   54.1 mm   Call Us
S57PY4MDFU0724 80507005.pdf11.1 mm  Double   61.2 mm   Call Us
S57PY4MDFU0824 80507005.pdf11.1 mm  Double   61.2 mm   1
S57PY4MDFU1035 80507005.pdf15.9 mm  Double   73.2 mm   Call Us
S57PY4MDFU1248 80507005.pdf22.2 mm  Double   98.6 mm   Call Us
S57PY4MDFU1448 80507005.pdf22.2 mm  Double   98.6 mm   Call Us
S57PY4MSFU0519 80507005.pdf9.5 mm  Single   38.1 mm   2
S57PY4MSFU0619 80507005.pdf9.5 mm  Single   38.1 mm   Call Us
S57PY4MSFU0724 80507005.pdf11.1 mm  Single   41.4 mm   Call Us
S57PY4MSFU0824 80507005.pdf11.1 mm  Single   41.4 mm   1
S57PY4MSFU1035 80507005.pdf15.9 mm  Single   50.8 mm   Call Us
S57PY4MSFU1248 80507005.pdf22.2 mm  Single   66.8 mm   Call Us
S57PY4MSFU1448 80507005.pdf22.2 mm  Single   66.8 mm   Call Us

22 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team