Choose a Category

Rigid Shaft Couplings

Rigid Shaft CouplingsRigid Shaft Couplings

COMMERCIAL QUALITY

MATERIAL / FINISH:

Aluminum, Chromic Acid Anodized
Brass, Black Oxide Finish
303 Stainless Steel
Steel, Zinc Plated

Page

Items 1-25 of 134

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBores (side 1 / side 2)Material & FinishOutside Dia. (O.D.)Overall Length (L)Quality ClassSet Screw SizeStockPriceQtyAdd to Cart
A 5C 9-0606 81006079.pdf0.1875 / 0.1875Steel / Zinc Plated0.4375 Inch0.75 InchCommercial Tolerance# 8-32 18
A 5C 9-0608 81006079.pdf0.1875 / 0.25Steel / Zinc Plated0.5 Inch0.75 InchCommercial Tolerance#10-24 56
A 5C 9-0610 81006079.pdf0.1875 / 0.3125Steel / Zinc Plated0.625 Inch0.75 InchCommercial Tolerance1/4-20 6
A 5C 9-0612 81006079.pdf0.1875 / 0.375Steel / Zinc Plated0.75 Inch0.75 InchCommercial Tolerance#10-24 18
A 5C 9-0808 81006079.pdf0.25 / 0.25Steel / Zinc Plated0.5 Inch0.75 InchCommercial Tolerance# 10-24 128
A 5C 9-0810 81006079.pdf0.25 / 0.3125Steel / Zinc Plated0.625 Inch0.75 InchCommercial Tolerance1/4-20 86
A 5C 9-0812 81006079.pdf0.25 / 0.375Steel / Zinc Plated0.75 Inch0.75 InchCommercial Tolerance1/4-20 27
A 5C 9-0814 81006079.pdf0.25 / 0.4375Steel / Zinc Plated0.875 Inch1 InchCommercial Tolerance1/4-20 9
A 5C 9-0816 81006079.pdf0.25 / 0.5Steel / Zinc Plated1 Inch1 InchCommercial Tolerance1/4-20 2
A 5C 9-1010 81006079.pdf0.3125 / 0.3125Steel / Zinc Plated0.625 Inch0.75 InchCommercial Tolerance# 10-24 21
A 5C 9-1212 81006079.pdf0.375 / 0.375Steel / Zinc Plated0.75 Inch0.75 InchCommercial Tolerance1/4-20 42
A 5C 9-1216 81006079.pdf0.375 / 0.5Steel / Zinc Plated1 Inch1 InchCommercial Tolerance1/4-20 8
A 5C 9-1414 81006079.pdf0.4375 / 0.4375Steel / Zinc Plated0.875 Inch0.75 InchCommercial Tolerance1/4-20 18
A 5C 9-1616 81006079.pdf0.5 / 0.5Steel / Zinc Plated1 Inch0.75 InchCommercial Tolerance1/4-20 15
A 5X 9M0101 80506079.pdf 303 Stainless Steel  Commercial ToleranceM1.6 27
A 5X 9M0101A 80506079.pdf 303 Stainless Steel  Commercial ToleranceM1.6 53
A 5X 9M0101B 80506079.pdf 303 Stainless Steel  Commercial ToleranceM1.6 1
A 5X 9M0101C 80506079.pdf 303 Stainless Steel  Commercial ToleranceM1.6 63
A 5X 9M0102 80506079.pdf 303 Stainless Steel  Commercial ToleranceM1.6 Call Us
A 5X 9M0102A 80506079.pdf 303 Stainless Steel  Commercial ToleranceM1.6 42
A 5X 9M0102B 80506079.pdf 303 Stainless Steel  Commercial ToleranceM1.6 27
A 5X 9M0202 80506079.pdf 303 Stainless Steel  Commercial ToleranceM2 Call Us
A 5X 9M0203 80506079.pdf 303 Stainless Steel  Commercial ToleranceM2 35
A 5X 9M0204 80506079.pdf 303 Stainless Steel  Commercial ToleranceM3 18
A 5X 9M0303 80506079.pdf 303 Stainless Steel  Commercial ToleranceM2 46
Page

Items 1-25 of 134

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team