Choose a Category

Rigid Fairloc® Couplings

Fairloc Rigid CouplingsFairloc Rigid Couplings

NONMARRING
ADJUSTABLE
RIGID

MATERIAL: 303 Stainless Steel

SPECIFICATIONS: (Metric)
d1, d2 Tolerance:
2.5 & 3 mm +0.01/0
4, 5 & 6 mm +0.012/0
8 & 10 mm +0.015/0
12 mm +0.018/0

d1 and d2 bores concentric to within 0.025 mm T.I.R.

Fairloc® hubs require controlled shaft tolerances.
Suggested tolerance according to g6, h6 or h7. (Metric)
Suggested clearance fit between the bore and shaft is .0001/.0008 (Inch)

Other sizes material, available on special order. 

Page

Items 1-25 of 45

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (B₁)Bore Size (B₂)Hub ConfigurationMax. Torque (lb-in)Outside Dia. (A₁)Outside Dia. (A₂)Overall LengthStockPriceQtyAdd to Cart
S51FCZ-090120 79006078.pdf0.09 Inch0.12 InchFairloc3.0975 lb-in0.437 Inch0.437 Inch0.625 Inch 23
S51FCZ-090125 79006078.pdf0.09 Inch0.1248 InchFairloc3.0975 lb-in0.437 Inch0.437 Inch0.625 Inch 45
S51FCZ-090187 79006078.pdf0.09 Inch0.1873 InchFairloc3.0975 lb-in0.437 Inch0.437 Inch0.625 Inch Call Us
S51FCZ-090250 79006078.pdf0.09 Inch0.2498 InchFairloc3.0975 lb-in0.437 Inch0.53 Inch0.625 Inch Call Us
S51FCZ-094125 79006078.pdf0.0937 Inch0.1248 InchFairloc3.363 lb-in0.437 Inch0.437 Inch0.625 Inch 93
S51FCZ-094187 79006078.pdf0.0937 Inch0.1873 InchFairloc3.363 lb-in0.437 Inch0.437 Inch0.625 Inch Call Us
S51FCZ-094250 79006078.pdf0.0937 Inch0.2498 InchFairloc3.363 lb-in0.437 Inch0.53 Inch0.625 Inch 1
S51FCZ-120120 79006078.pdf0.12 Inch0.12 InchFairloc3.9825 lb-in0.437 Inch0.437 Inch0.625 Inch Call Us
S51FCZ-120125 79006078.pdf0.12 Inch0.1248 InchFairloc3.9825 lb-in0.437 Inch0.437 Inch0.625 Inch 8
S51FCZ-120187 79006078.pdf0.12 Inch0.1873 InchFairloc3.9825 lb-in0.437 Inch0.437 Inch0.625 Inch 29
S51FCZ-120241 79006078.pdf0.12 Inch0.2405 InchFairloc3.9825 lb-in0.437 Inch0.53 Inch0.625 Inch Call Us
S51FCZ-120250 79006078.pdf0.12 Inch0.2498 InchFairloc3.9825 lb-in0.437 Inch0.53 Inch0.625 Inch 31
S51FCZ-125125 79006078.pdf0.1248 Inch0.1248 InchFairloc4.20375 lb-in0.437 Inch0.437 Inch0.625 Inch 4
S51FCZ-125187 79006078.pdf0.1248 Inch0.1873 InchFairloc4.20375 lb-in0.437 Inch0.437 Inch0.625 Inch 46
S51FCZ-125241 79006078.pdf0.1248 Inch0.2405 InchFairloc4.20375 lb-in0.437 Inch0.53 Inch0.625 Inch Call Us
S51FCZ-125250 79006078.pdf0.1248 Inch0.2498 InchFairloc4.20375 lb-in0.437 Inch0.53 Inch0.625 Inch 46
S51FCZ-187187 79006078.pdf0.1873 Inch0.1873 InchFairloc7.5225 lb-in0.437 Inch0.437 Inch0.625 Inch Call Us
S51FCZ-187241 79006078.pdf0.1873 Inch0.2405 InchFairloc7.5225 lb-in0.437 Inch0.53 Inch0.625 Inch 1
S51FCZ-187250 79006078.pdf0.1873 Inch0.2498 InchFairloc7.5225 lb-in0.437 Inch0.53 Inch0.625 Inch Call Us
S51FCZ-250250 79006078.pdf0.2498 Inch0.2498 InchFairloc11.505 lb-in0.53 Inch0.53 Inch0.625 Inch 47
S51FCZM025030 80506077.pdf  Fairloc   19 mm Call Us
S51FCZM025040 80506077.pdf  Fairloc   19 mm Call Us
S51FCZM025050 80506077.pdf  Fairloc   19 mm 51
S51FCZM030030 80506077.pdf  Fairloc   19 mm 55
S51FCZM030040 80506077.pdf  Fairloc   19 mm 39
Page

Items 1-25 of 45

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team