Junior BoWex® Two-Piece Nylon Rigid Couplings

Two-Piece Junior CouplingsTwo-Piece Junior Couplings

CROWNED GEAR TEETH
CHEMICAL-RESISTANT NYLON
NO NEED FOR LUBRICATION
ELECTRICALLY ISOLATED

MATERIAL:  Nylon

OPERATING TEMPERATURE: -25°C to +100°C

MAX. OPERATING SPEED: 6000 rpm

15 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFC / C₁Dimension (E)Dimension (H)Dimension (M)Dimension (N)Finished BoreMax. Speed Rpm (rpm)Outside Dia. (D)Overall LengthTorque (nom. / Max) (N.m)StockPriceQtyAdd to Cart
S5911YMJR140610 80506068.pdf22 / 252 mm23 mm8 mm17 mm6 / 10 mm6000 rpm40 mm48 mm5 / 10 N.m Call Us
S5911YMJR140810 80506068.pdf22 / 252 mm23 mm8 mm17 mm8 / 10 mm6000 rpm40 mm48 mm5 / 10 N.m Call Us
S5911YMJR141010 80506068.pdf25 / 252 mm23 mm8 mm17 mm10 / 10 mm6000 rpm40 mm48 mm5 / 10 N.m 3
S5911YMJR141212 80506068.pdf26 / 262 mm23 mm8 mm17 mm12 / 12 mm6000 rpm40 mm48 mm5 / 10 N.m 2
S5911YMJR141214 80506068.pdf26 / 262 mm23 mm8 mm17 mm12 / 14 mm6000 rpm40 mm48 mm5 / 10 N.m 12
S5911YMJR141414 80506068.pdf26 / 262 mm23 mm8 mm17 mm14 / 14 mm6000 rpm40 mm48 mm5 / 10 N.m 6
S5911YMJR191214 80506068.pdf27 / 292 mm25 mm10 mm19 mm12 / 14 mm6000 rpm48 mm52 mm8 / 16 N.m Call Us
S5911YMJR191414 80506068.pdf27 / 292 mm25 mm10 mm19 mm14 / 14 mm6000 rpm48 mm52 mm8 / 16 N.m Call Us
S5911YMJR191614 80506068.pdf30 / 292 mm25 mm10 mm19 mm16 / 14 mm6000 rpm48 mm52 mm8 / 16 N.m Call Us
S5911YMJR241014 80506068.pdf26 / 322 mm26 mm9 mm20 mm10 / 14 mm6000 rpm52 mm54 mm12 / 24 N.m 1
S5911YMJR241214 80506068.pdf26 / 322 mm26 mm9 mm20 mm12 / 14 mm6000 rpm52 mm54 mm12 / 24 N.m Call Us
S5911YMJR241414 80506068.pdf32 / 322 mm26 mm9 mm20 mm14 / 14 mm6000 rpm52 mm54 mm12 / 24 N.m Call Us
S5911YMJR241614 80506068.pdf32 / 322 mm26 mm9 mm20 mm16 / 14 mm6000 rpm52 mm54 mm12 / 24 N.m Call Us
S5911YMJR241820 80506068.pdf36 / 362 mm26 mm9 mm20 mm18 / 20 mm6000 rpm52 mm54 mm12 / 24 N.m Call Us
S5911YMJR242020 80506068.pdf36 / 362 mm26 mm9 mm20 mm20 / 20 mm6000 rpm52 mm54 mm12 / 24 N.m Call Us

15 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team