Junior BoWex® Three-Piece Nylon Rigid Couplings

Three-Piece Junior CouplingsThree-Piece Junior Couplings

CROWNED GEAR TEETH
CHEMICAL-RESISTANT NYLON
NO NEED FOR LUBRICATION
ELECTRICALLY ISOLATED

MATERIAL: Nylon

OPERATING TEMPERATURE: -25°C to +100°C

MAX. OPERATING SPEED: 6000 rpm

14 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFDimension (E) Dimension (H)Dimension (M)Dimension (N)Finished BoreHub Dia.Max. SpeedOutside Dia.Overall LengthTorque (nom. / Max)StockPriceQtyAdd to Cart
S5911YMJRM1406 80506069.pdf4236.56.5622600040505 / 10 Call Us
S5911YMJRM1408 80506069.pdf4236.56.5822600040505 / 10 Call Us
S5911YMJRM1410 80506069.pdf4236.56.51025600040505 / 10 3
S5911YMJRM1412 80506069.pdf4236.56.51226600040505 / 10 6
S5911YMJRM1414 80506069.pdf4236.56.51426600040505 / 10 4
S5911YMJRM1912 80506069.pdf4258.58.51227600048548 / 16 Call Us
S5911YMJRM1914 80506069.pdf4258.58.51427600048548 / 16 2
S5911YMJRM1916 80506069.pdf4258.58.51630600048548 / 16 Call Us
S5911YMJRM2410 80506069.pdf4267.57.510266000525612 / 24 Call Us
S5911YMJRM2412 80506069.pdf4267.57.512266000525612 / 24 Call Us
S5911YMJRM2414 80506069.pdf4267.57.514326000525612 / 24 Call Us
S5911YMJRM2416 80506069.pdf4267.57.516326000525612 / 24 Call Us
S5911YMJRM2418 80506069.pdf4267.57.518366000525612 / 24 Call Us
S5911YMJRM2420 80506069.pdf4267.57.520366000525612 / 24 Call Us

14 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team