Flexible Shafts without casing, Remote Control

Flexible Shafts Without Casing, Remote ControlFlexible Shafts Without Casing, Remote Control

WITHOUT CASING

MATERIAL:
Flexible Cable: Steel
End Fittings: Plated Steel

Can be used in dynamic mode if shaft length is shortened (approximately 2" (50 mm) long).

SPECIAL ORDERS for Many Combinations of Fittings and Lengths Accepted.

Page

Items 1-25 of 45

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeFlexible Cable Dia.Material (Cable / Ends)Operating Torque (lb.in.)Outside Dia. (Ends)Overall LengthRadius Of CurvatureTorque (Manual) (lb.in.)StockPriceQtyAdd to Cart
A 7C12-03311 81006082.pdf0.1270.098Steel / Plated Steel1.9 DYNAMIC MODE0.375 Ends312 InchNOT RATED Manual 2
A 7C12-03411A 81006082.pdf0.1270.13Steel / Plated SteelNOT RATED DYNAMIC MODE0.375 Ends34 Inch2 Manual Call Us
A 7C12-03422 81006082.pdf0.1890.13Steel / Plated Steel1.8 DYNAMIC MODE0.438 Ends34 Inch3.6 Manual 3
A 7C12-04522 81006082.pdf0.1890.15Steel / Plated Steel9.8 DYNAMIC MODE0.438 Ends415 Inch19.5 Manual 6
A 7C12-05322 81006082.pdf0.1890.098Steel / Plated Steel1.9 DYNAMIC MODE0.438 Ends512 InchNOT RATED Manual 1
A 7C12-05422A 81006082.pdf0.1890.13Steel / Plated SteelNOT RATED DYNAMIC MODE0.438 Ends52 Inch1.12 Manual 8
A 7C12-05433 81006082.pdf0.2520.13Steel / Plated Steel3.8 DYNAMIC MODE0.5 Ends512 Inch7.6 Manual 4
A 7C12-06533 81006082.pdf0.2520.15Steel / Plated Steel9.2 DYNAMIC MODE0.5 Ends612 Inch18.4 Manual 1
A 7C12-08333 81006082.pdf0.2520.098Steel / Plated Steel1.4 DYNAMIC MODE0.5 Ends86 InchNOT RATED Manual Call Us
A 7C12-08433 81006082.pdf0.2520.13Steel / Plated Steel1.8 DYNAMIC MODE0.5 Ends84 Inch3.6 Manual Call Us
A 7C12-08433A 81006082.pdf0.2520.13Steel / Plated SteelNOT RATED DYNAMIC MODE0.5 Ends82.5 Inch1.5 Manual 2
A 7C12-08533 81006082.pdf0.2520.15Steel / Plated Steel9.2 DYNAMIC MODE0.5 Ends812 Inch18.4 Manual 1
A 7C12-10633 81006082.pdf0.2520.187Steel / Plated Steel12.4 DYNAMIC MODE0.5 Ends108 Inch24.8 Manual 4
A 7C12-12533 81006082.pdf0.2520.15Steel / Plated Steel3.1 DYNAMIC MODE0.5 Ends124 Inch6.2 Manual Call Us
A 7C12-12633 81006082.pdf0.2520.187Steel / Plated Steel13.8 DYNAMIC MODE0.5 Ends1210 Inch27.6 Manual 6
A 7C12-12833 81006082.pdf0.2520.25Steel / Plated Steel38 DYNAMIC MODE0.5 Ends1212 Inch76 Manual 8
A 7C12-14844 81006082.pdf0.3140.25Steel / Plated Steel41 DYNAMIC MODE0.563 Ends1420 Inch89 Manual Call Us
A 7C12M1705011 80506075.pdf 1.7 mmSteel / Plated Steel 8 mm 250 mm  8
A 7C12M1707611 80506075.pdf 1.7 mmSteel / Plated Steel 8 mm 62 mm  Call Us
A 7C12M1710211 80506075.pdf 1.7 mmSteel / Plated Steel 8 mm 200 mm  3
A 7C12M3307611A 80506075.pdf 3.3 mmSteel / Plated Steel 9.5 mm 100 mm  1
A 7C12M3307622 80506075.pdf 3.3 mmSteel / Plated Steel 11.1 mm 150 mm  Call Us
A 7C12M3312722A 80506075.pdf 3.3 mmSteel / Plated Steel 11.1 mm 100 mm  Call Us
A 7C12M3312733 80506075.pdf 3.3 mmSteel / Plated Steel 12.7 mm 150 mm  1
A 7C12M3320333 80506075.pdf 3.3 mmSteel / Plated Steel 12.7 mm 100 mm  Call Us
Page

Items 1-25 of 45

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team