Choose a Category

Flexible Shafts Without Casing, Panel Mounting

Flexible Shafts  Without Casing, Panel MountingFlexible Shafts  Without Casing, Panel Mounting

REMOTE CONTROL ASSEMBLIES
PANEL MOUNTING WITHOUT CASING 

MATERIAL:
Flexible Cable: Steel
End Fittings: Plated Steel

18 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore /overall LengthEnd With Bore (O.D.)Flexible Cable Dia.Material (Cable / Ends)Radius Of CurvatureTorque (Dynamic Mode) (lb.in.)Torque (Manual Mode)StockPriceQtyAdd to Cart
A 7C13-03411 81006083.pdf0.127 / 30.375 Inch0.13Steel / Plated Steel6 InchNot Rated lb-in5.6 ln-in 4
A 7C13-03411A 81006083.pdf0.127 / 30.375 Inch0.13Steel / Plated Steel1.5 InchNot Rated lb-in0.47 ln-in Call Us
A 7C13-04422 81006083.pdf0.189 / 40.438 Inch0.13Steel / Plated Steel6 InchNot Rated lb-in5.6 ln-in 24
A 7C13-04422A 81006083.pdf0.189 / 40.438 Inch0.13Steel / Plated Steel1.5 InchNot Rated lb-in0.47 ln-in 7
A 7C13-05522 81006083.pdf0.189 / 50.438 Inch0.15Steel / Plated Steel20 InchNot Rated lb-in20.9 ln-in 11
A 7C13-08533 81006083.pdf0.252 / 80.5 Inch0.15Steel / Plated Steel15 InchNot Rated lb-in19.5 ln-in 12
A 7C13-08633 81006083.pdf0.252 / 80.5 Inch0.188Steel / Plated Steel15 InchNot Rated lb-in31.4 ln-in Call Us
A 7C13-09622 81006083.pdf0.189 / 90.438 Inch0.188Steel / Plated Steel10 InchNot Rated lb-in27.6 ln-in 2
A 7C13-14633 81006083.pdf0.252 / 140.5 Inch0.188Steel / Plated Steel4 InchNot Rated lb-in10 ln-in 79
A 7C13M3307611 80506076.pdf 9.5 mm3.3 mmSteel / Plated Steel300 mm   Call Us
A 7C13M3307611A 80506076.pdf 9.5 mm3.3 mmSteel / Plated Steel38 mm   Call Us
A 7C13M3310222 80506076.pdf 11.1 mm3.3 mmSteel / Plated Steel150 mm   7
A 7C13M3310222A 80506076.pdf 11.1 mm3.3 mmSteel / Plated Steel38 mm   Call Us
A 7C13M3812722 80506076.pdf 11.1 mm3.8 mmSteel / Plated Steel100 mm   22
A 7C13M3820333 80506076.pdf 12.7 mm3.8 mmSteel / Plated Steel250 mm   3
A 7C13M4820333 80506076.pdf 12.7 mm4.8 mmSteel / Plated Steel300 mm   Call Us
A 7C13M4822822 80506076.pdf 11.1 mm4.8 mmSteel / Plated Steel100 mm   Call Us
A 7C13M4835533 80506076.pdf 12.7 mm4.8 mmSteel / Plated Steel500 mm   Call Us

18 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team