Power Drive Cable Flexible Shafts

Power Drive Flexible ShaftsPower Drive Flexible Shafts

POWER DRIVE ASSEMBLIES
WITH CASING

MATERIAL:
Flexible Cable: Steel
Flexible Casing: Vinyl Covered Steel
Bearings: Sintered Bronze
End Fittings: Plated Steel

SPECIAL ORDERS for Many Combinations of Fittings and Lengths Accepted.

7 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore / LengthBreaking Torque (Inline) (lb.in.)Flexible Cable Dia.Material (Cables / Ends)Outside Dia. (Ends)Radius Of CurvatureTorque (Dynamic)StockPriceQtyAdd to Cart
A 7Z10-N24433 81006085.pdf0.252 / 24 inch15 in-lb0.13 InchSteel / Plated Steel0.5 Inch10 Inch3.4 Call Us
A 7Z10-N24533 81006085.pdf0.252 / 24 inch24 in-lb0.15 InchSteel / Plated Steel0.5 Inch15 Inch5 Call Us
A 7Z10-N24833 81006085.pdf0.252 / 24 inch100 in-lb0.25 InchSteel / Plated Steel0.5 Inch6 Inch12 10
A 7Z10-N30633 81006085.pdf0.252 / 30 inch55 in-lb0.187 InchSteel / Plated Steel0.5 Inch15 Inch12.6 Call Us
A 7Z10-N36533 81006085.pdf0.252 / 36 inch24 in-lb0.15 InchSteel / Plated Steel0.5 Inch12 Inch4.7 Call Us
A 7Z10-N36633 81006085.pdf0.252 / 36 inch55 in-lb0.187 InchSteel / Plated Steel0.5 Inch10 Inch11 2
A 7Z10-N36833 81006085.pdf0.252 / 36 inch100 in-lb0.25 InchSteel / Plated Steel0.5 Inch20 Inch24 Call Us

7 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team