Flexible Drive Shafts

Flexible shafts are used in situations where the load must be transferred in multiple directions. Flexible drive shafts are rigid in torsion but very adaptable to bending and lateral misalignment. They are especially beneficial when the load is in a remote location that necessitates numerous gear and shafting combinations. Torque capacity, speed, rotational direction, bending radius, and service conditions are all considerations when choosing a flexible shaft.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team